Your dashboard services.
Register to access all tools.

Cables

For use in lightning protection and earth-termination systems.

Aluminium cable

e.g. for isolated air-termination systems (DEHNiso Combi).

1 Product

Part No. 840050 SEIL 9 50Q AL R100M

GTIN 4013364070141, Customs tariff No. (EU): 76149000, Gross weight: 133.00 g/m, PU: 100.00 m


Images

Additional information

Aluminium cable, 50 mm², Al
Cable for use in lightning protection systems.
Cross-section: 50 mm2
Cable structure qty x Ø wire: 19 x 1.8 mm
Material: Al

Brand: DEHN
Type: SEIL 9 50Q AL R100M
Part No.: 840050
or equivalent.

Certificates

 

Technical data

Cross-section 50 mm2
Cable structure qty x Ø wire 19 x 1.8 mm
Material Al
Standard EN 62561-2
Outside diameter Ø 9 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 6.4 kA
Note: Al must not be installed directly (without distance) on, in or under plaster, mortar or concrete, and not in soil.

Product 840050 was added to Notepad.

Product 840050 was added to the cart.


Steel cable

1 Product

Part No. 801050 SEIL 10 STGALZN R100M

GTIN 4013364018921, Customs tariff No. (EU): 73121081, Gross weight: 330.00 g/m, PU: 100.00 m


Images

Additional information

Steel cable, 42 mm², St/gal Zn
Cable for use in lightning protection systems.
Cross-section: 42 mm2
Cable structure qty x Ø wire: [6x] 19 x 0.65 mm
Material: St/gal Zn

Brand: DEHN
Type: SEIL 10 STGALZN R100M
Part No.: 801050
or equivalent.

Certificates

 

Technical data

Cross-section 42 mm2
Cable structure qty x Ø wire [6x] 19 x 0.65 mm
Material St/gal Zn
Outside diameter Ø 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 3 kA

Product 801050 was added to Notepad.

Product 801050 was added to the cart.


Stainless steel cable

e.g. for equipotential bonding.

2 Products

Part No. 850008 SEIL 8 V4A R100M

GTIN 4013364129627, Customs tariff No. (EU): 73121020, Gross weight: 235.00 g/m, PU: 100.00 m


Images

Additional information

Stainless steel cable, 27 mm², StSt (V4A)
Cable for e.g. equipotential bonding.
Cross-section: 27 mm2
Cable structure qty x Ø wire: [7x] 19 x ca. 0.59 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: SEIL 8 V4A R100M
Part No.: 850008
or equivalent.

Certificates

 

Technical data

Cross-section 27 mm2
Cable structure qty x Ø wire [7x] 19 x ca. 0.59 mm
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Outside diameter Ø 8 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 1 kA

Product 850008 was added to Notepad.

Product 850008 was added to the cart.

Part No. 850010 SEIL 10 V4A R100M

GTIN 4013364129634, Customs tariff No. (EU): 73121020, Gross weight: 395.00 g/m, PU: 100.00 m


Images

Additional information

Stainless steel cable, 42 mm², StSt (V4A)
Cable for e.g. euipotential bonding.
Cross-section: 42 mm2
Cable structure qty x Ø wire: [7x] 19 x ca. 0.68 mm
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
ASTM / AISI:: 316Ti / 316L

Brand: DEHN
Type: SEIL 10 V4A R100M
Part No.: 850010
or equivalent.

Certificates

 

Technical data

Cross-section 42 mm2
Cable structure qty x Ø wire [7x] 19 x ca. 0.68 mm
Material StSt (V4A)
Material No. 1.4571 / 1.4404
ASTM / AISI: 316Ti / 316L
Outside diameter Ø 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 1.5 kA

Product 850010 was added to Notepad.

Product 850010 was added to the cart.


Copper cable

5 Products

Part No. 832739 SEIL 9 50Q CU R50M

GTIN 4013364018907, Customs tariff No. (EU): 74130000, Gross weight: 438.00 g/m, PU: 50.00 m


Images

Additional information

Copper cable, 50 mm², Cu
Cable for earth-termination and lightning protection systems.
Cross-section: 50 mm2
Cable structure qty x Ø wire: 19 x 1.8 mm
Material: Cu

Brand: DEHN
Type: SEIL 9 50Q CU R50M
Part No.: 832739
or equivalent.

Certificates

 

Technical data

Cross-section 50 mm2
Cable structure qty x Ø wire 19 x 1.8 mm
Material Cu
Standard EN 62561-2
Outside diameter Ø 9 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 9.7 kA

Product 832739 was added to Notepad.

Product 832739 was added to the cart.

Part No. 832740 SEIL 9 50Q CU R100M

GTIN 4013364093454, Customs tariff No. (EU): 74130000, Gross weight: 438.00 g/m, PU: 100.00 m


Images

Additional information

Copper cable, 50 mm², Cu
Cable for earth-termination and lightning protection systems.
Cross-section: 50 mm2
Cable structure qty x Ø wire: 19 x 1.8 mm
Material: Cu

Brand: DEHN
Type: SEIL 9 50Q CU R100M
Part No.: 832740
or equivalent.

Certificates

 

Technical data

Cross-section 50 mm2
Cable structure qty x Ø wire 19 x 1.8 mm
Material Cu
Standard EN 62561-2
Outside diameter Ø 9 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 9.7 kA

Product 832740 was added to Notepad.

Product 832740 was added to the cart.

Part No. 832192 SEIL 10.5 70Q CU R50M

GTIN 4013364018914, Customs tariff No. (EU): 74130000, Gross weight: 597.00 g/m, PU: 50.00 m

Predecessor

Images

Additional information

Copper cable, 70 mm², Cu
Cable for earth-termination and lightning protection systems.
Cross-section: 70 mm2
Cable structure qty x Ø wire: 19 x 2.1 mm
Material: Cu

Brand: DEHN
Type: SEIL 10.5 70Q CU R50M
Part No.: 832192
or equivalent.

Certificates

 

Technical data

Cross-section 70 mm2
Cable structure qty x Ø wire 19 x 2.1 mm
Material Cu
Standard EN 62561-2
Outside diameter Ø 10.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 13.6 kA

Product 832192 was added to Notepad.

Product 832192 was added to the cart.

Part No. 832095 SEIL 12.5 95Q CU R50M

GTIN 4013364048324, Customs tariff No. (EU): 74130000, Gross weight: 845.00 g/m, PU: 50.00 m


Images

Additional information

Copper cable, 95 mm², Cu
Cable for earth-termination and lightning protection systems.
Cross-section: 95 mm2
Cable structure qty x Ø wire: 19 x 2.5 mm
Material: Cu

Brand: DEHN
Type: SEIL 12.5 95Q CU R50M
Part No.: 832095
or equivalent.

Certificates

 

Technical data

Cross-section 95 mm2
Cable structure qty x Ø wire 19 x 2.5 mm
Material Cu
Standard EN 62561-2
Outside diameter Ø 12.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 18.5 kA

Product 832095 was added to Notepad.

Product 832095 was added to the cart.

Part No. 832120 SEIL 14.5 120Q CU R25M

GTIN 4013364129610, Customs tariff No. (EU): 74130000, Gross weight: 1.03 kg/m, PU: 25.00 m


Images

Additional information

Copper cable, 120 mm², Cu
Cable for earth-termination and lightning protection systems.
Cross-section: 120 mm2
Cable structure qty x Ø wire: 19 x 2.8 mm
Material: Cu

Brand: DEHN
Type: SEIL 14.5 120Q CU R25M
Part No.: 832120
or equivalent.

Certificates

 

Technical data

Cross-section 120 mm2
Cable structure qty x Ø wire 19 x 2.8 mm
Material Cu
Standard EN 62561-2
Outside diameter Ø 14.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 23.4 kA

Product 832120 was added to Notepad.

Product 832120 was added to the cart.


Tinned copper cable

5 Products

Part No. 832838 SEIL 7.5 CUGALSN 35Q R100M

GTIN 4013364335776, Customs tariff No. (EU): 74130000, Gross weight: 334.00 g/m, PU: 100.00 m


Images

Additional information

Copper cable, tinned, 35mm² Cu/gal Sn
Cable for earth-termination and lightning protection systems.
Cross-section: 35 mm2
Cable structure qty x Ø wire: 7 x 2.5 mm
Material: Cu/gal Sn

Brand: DEHN
Type: SEIL 7.5 CUGALSN 35Q R100M
Part No.: 832838
or equivalent.

Certificates

 

Technical data

Cross-section 35 mm2
Cable structure qty x Ø wire 7 x 2.5 mm
Material Cu /gal Sn
Outside diameter Ø 7.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) 5 kA

Product 832838 was added to Notepad.

Product 832838 was added to the cart.

Part No. 832839 SEIL 9 50Q CUGALSN R100M

GTIN 4013364093164, Customs tariff No. (EU): 74130000, Gross weight: 438.00 g/m, PU: 100.00 m


Images

Additional information

Copper cable, tin-plated, 50 mm², Cu/gal Sn
Cable for earth-termination and lightning protection systems.
Cross-section: 50 mm2
Cable structure qty x Ø wire: 19 x 1.8 mm
Material: Cu/gal Sn

Brand: DEHN
Type: SEIL 9 50Q CUGALSN R100M
Part No.: 832839
or equivalent.

Certificates

 

Technical data

Cross-section 50 mm2
Cable structure qty x Ø wire 19 x 1.8 mm
Material Cu /gal Sn
Standard EN 62561-2
Outside diameter Ø 9 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) 7.2 kA

Product 832839 was added to Notepad.

Product 832839 was added to the cart.

Part No. 832202 SEIL 10.5 70Q CUGALSN R50M

GTIN 4013364081048, Customs tariff No. (EU): 74130000, Gross weight: 597.00 g/m, PU: 50.00 m

Predecessor

Images

Additional information

Tin-plated copper cable, 70mm², Cu/gal Sn
Cable for earth-termination and lightning protection systems.
Cross-section: 70 mm2
Cable structure qty x Ø wire: 19 x 2.1 mm
Material: Cu/gal Sn

Brand: DEHN
Type: SEIL 10.5 70Q CUGALSN R50M
Part No.: 832202
or equivalent.

Certificates

 

Technical data

Cross-section 70 mm2
Cable structure qty x Ø wire 19 x 2.1 mm
Material Cu /gal Sn
Standard EN 62561-2
Outside diameter Ø 10.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) 10.1 kA

Product 832202 was added to Notepad.

Product 832202 was added to the cart.

Part No. 832295 SEIL 12.5 95Q CUGALSN R50M

GTIN 4013364093447, Customs tariff No. (EU): 74130000, Gross weight: 845.00 g/m, PU: 50.00 m


Images

Additional information

Copper cable, tin-plated, 95 mm², Cu/gal Sn
Cable for earth-termination and lightning protection systems.
Cross-section: 95 mm2
Cable structure qty x Ø wire: 19 x 2.5 mm
Material: Cu/gal Sn

Brand: DEHN
Type: SEIL 12.5 95Q CUGALSN R50M
Part No.: 832295
or equivalent.

Certificates

 

Technical data

Cross-section 95 mm2
Cable structure qty x Ø wire 19 x 2.5 mm
Material Cu /gal Sn
Standard EN 62561-2
Outside diameter Ø 12.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) 13.8 kA

Product 832295 was added to Notepad.

Product 832295 was added to the cart.

Part No. 832320 SEIL 14.5 120Q CUGALSN R25M

GTIN 4013364129641, Customs tariff No. (EU): 74130000, Gross weight: 1.03 kg/m, PU: 25.00 m


Images

Additional information

Tin-plated copper cable, 120 mm², Cu/gal Sn
Cable for earth-termination and lightning protection systems.
Cross-section: 120 mm2
Cable structure qty x Ø wire: 19 x 2.8 mm
Material: Cu/gal Sn

Brand: DEHN
Type: SEIL 14.5 120Q CUGALSN R25M
Part No.: 832320
or equivalent.

Certificates

 

Technical data

Cross-section 120 mm2
Cable structure qty x Ø wire 19 x 2.8 mm
Material Cu /gal Sn
Standard EN 62561-2
Outside diameter Ø 14.5 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) 17.4 kA

Product 832320 was added to Notepad.

Product 832320 was added to the cart.


back to top