Fixed Earthing Points
:quality(98)/www.dehn-international.com/store/f/59683294/HDVORSCHAU/790150a0001.jpg)
:quality(98)/www.dehn-international.com/store/f/59683294/HDVORSCHAU/790150a0001.jpg)
- For connecting earth bushings or earth connecting plates in accordance with DIN 48088-2
- Welding-type or bolted-type connector for connecting earth connectors with wing nut or wing bolt on the earth cable end
- Connectors with M12 or M16 threaded pin
- M12 or M16 female thread
Details
:quality(98)/www.dehn-international.com/store/f/59683295/HDVORSCHAU/705500a1.jpg)
:quality(98)/www.dehn-international.com/store/f/59683295/HDVORSCHAU/705500a1.jpg)
Part No. 790251 EFP 16 RN M12 35 SSM
GTIN 4013364089501, Customs tariff No. (EU): 85359000, Gross weight: 248.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 x 35 mm |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
Material (threaded pin) | StSt A2-70 |
Material (nut) | DIN 985-M12-8 / gal Zn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Part No. 790261 EFP 16 RN M16 45 SSM
GTIN 4013364089525, Customs tariff No. (EU): 85359000, Gross weight: 277.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 x 45 mm |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
Material (threaded pin) | StSt A2-70 |
Material (nut) | DIN 985-M16-8 / gal Zn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Part No. 790250 EFP 16 RN M12
GTIN 4013364089495, Customs tariff No. (EU): 85359000, Gross weight: 193.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Part No. 790260 EFP 16 RN M16
GTIN 4013364089518, Customs tariff No. (EU): 85359000, Gross weight: 180.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Part No. 705501 AS SCHW M12 25
GTIN 4013364003927, Customs tariff No. (EU): 85359000, Gross weight: 152.20 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 x 25 mm |
Material | St/gal Zn |
Part No. 755501 AS SCHW M16 30
GTIN 4013364003934, Customs tariff No. (EU): 85359000, Gross weight: 298.20 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 x 30 mm |
Material | St/gal Zn |
Part No. 336020 AS SCHW M12
GTIN 4013364003941, Customs tariff No. (EU): 85359000, Gross weight: 118.10 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 |
Material | St/gal Zn |
Part No. 336025 AS SCHW M16
GTIN 4013364003958, Customs tariff No. (EU): 85359000, Gross weight: 252.10 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 |
Material | St/gal Zn |
Part No. 705504 AS SCHR M12 M12 40
GTIN 4013364008021, Customs tariff No. (EU): 85389099, Gross weight: 183.20 g, PU: 5.00 pc(s)
Technical data
Dimensions | M12 / M12 x 40 mm |
Wrench size | 27 mm |
Material | Copper alloy/gal Sn |
Part No. 705500 AS SCHR M12 55
GTIN 4013364000025, Customs tariff No. (EU): 85359000, Gross weight: 122.40 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 x 55 mm |
Wrench size | 32 mm |
Material (threaded pin) | StSt |
Material (nut) | Copper alloy/gal Sn / HDG steel |
Part No. 750500 AS SCHR M16 65
GTIN 4013364000032, Customs tariff No. (EU): 85359000, Gross weight: 249.80 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 x 65 mm |
Wrench size | 41 mm |
Material (threaded pin) | StSt |
Material (nut) | Copper alloy/gal Sn / HDG steel |
Part No. 705510 AS SCHR M16 55 M12
GTIN 4013364089587, Customs tariff No. (EU): 85359000, Gross weight: 240.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 x 20 mm / M16 x 55 mm |
Wrench size | 41 mm |
Material (threaded pin) | StSt |
Material (nut) | Copper alloy/gal Sn |