Phase Connecting Elements for Switchgear Installations
:quality(98)/www.dehn-international.com/store/f/57083407/HDVORSCHAU/773234a2_16-9.jpg)
:quality(98)/www.dehn-international.com/store/f/57083407/HDVORSCHAU/773234a2_16-9.jpg)
- To be fitted to the phase cable end of single-pole to five-pole earthing and short-circuiting devices
- Type PK1 anti-rotation protection
- Other earthing and short-circuiting devices can be configured online via the earthing and short-circuiting configurator
Details
:quality(98)/www.dehn-international.com/store/f/57083408/HDVORSCHAU/Klemmbereich_Seilquerschnitt_1_E.jpg)
:quality(98)/www.dehn-international.com/store/f/57083408/HDVORSCHAU/Klemmbereich_Seilquerschnitt_1_E.jpg)
:quality(98)/www.dehn-international.com/store/f/57083409/HDVORSCHAU/772310.jpg)
:quality(98)/www.dehn-international.com/store/f/57083409/HDVORSCHAU/772310.jpg)
:quality(98)/www.dehn-international.com/store/f/57083410/HDVORSCHAU/772330_1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083410/HDVORSCHAU/772330_1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083415/HDVORSCHAU/773234.jpg)
:quality(98)/www.dehn-international.com/store/f/57083415/HDVORSCHAU/773234.jpg)
:quality(98)/www.dehn-international.com/store/f/57083412/HDVORSCHAU/761010_1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083412/HDVORSCHAU/761010_1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083413/HDVORSCHAU/773034.jpg)
:quality(98)/www.dehn-international.com/store/f/57083413/HDVORSCHAU/773034.jpg)
:quality(98)/www.dehn-international.com/store/f/57083411/HDVORSCHAU/772330_2.jpg)
:quality(98)/www.dehn-international.com/store/f/57083411/HDVORSCHAU/772330_2.jpg)
:quality(98)/www.dehn-international.com/store/f/57083414/HDVORSCHAU/761011_1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083414/HDVORSCHAU/761011_1.jpg)
Part No. 772310 KKH 20 SK
GTIN 4013364057593, Customs tariff No. (EU): 85359000, Gross weight: 469.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772320 KKH 25 SK
GTIN 4013364057432, Customs tariff No. (EU): 85359000, Gross weight: 785.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 772311 KKH 20 SQ
GTIN 4013364057586, Customs tariff No. (EU): 85359000, Gross weight: 482.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772321 KKH 25 SQ
GTIN 4013364057449, Customs tariff No. (EU): 85359000, Gross weight: 756.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 772330 KKH 20 D SK
GTIN 4013364069220, Customs tariff No. (EU): 85359000, Gross weight: 560.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772340 KKH 25 D SK
GTIN 4013364057456, Customs tariff No. (EU): 85359000, Gross weight: 878.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 772331 KKH 20 D SQ
GTIN 4013364066304, Customs tariff No. (EU): 85359000, Gross weight: 566.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772341 KKH 25 D SQ
GTIN 4013364057425, Customs tariff No. (EU): 85359000, Gross weight: 902.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 715314 RBK 25 SQ SN7151
GTIN 4013364132474, Customs tariff No. (EU): 85359000, Gross weight: 1.61 kg, PU: 1.00 pc(s)
Technical data
For round pins Ø | 25 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 715315 RBK 26 SQ SN7255
GTIN 4013364135338, Customs tariff No. (EU): 85359000, Gross weight: 1.60 kg, PU: 1.00 pc(s)
Technical data
For round pins Ø | 26 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 715313 RBK 30 SQ SN7642
GTIN 4013364154971, Customs tariff No. (EU): 85359000, Gross weight: 1.55 kg, PU: 1.00 pc(s)
Technical data
For round pins Ø | 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 715312 RBK 35 SQ
GTIN 4013364150386, Customs tariff No. (EU): 85359000, Gross weight: 1.50 kg, PU: 1.00 pc(s)
Technical data
For round pins Ø | 35 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 773034 UK 25 SK
GTIN 4013364114562, Customs tariff No. (EU): 85359000, Gross weight: 634.40 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 773130 UK 30 SK
GTIN 4013364057722, Customs tariff No. (EU): 85359000, Gross weight: 801.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
For T pins with a collar width of | 18 mm |
Rd / Fl clamping range | 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 773234 UK 25 SQ
GTIN 4013364114555, Customs tariff No. (EU): 85359000, Gross weight: 660.60 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for" |
Part No. 773330 UK 30 SQ
GTIN 4013364057760, Customs tariff No. (EU): 85359000, Gross weight: 830.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
For T pins with a collar width of | 18 mm |
Rd / Fl clamping range | 30 mm |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for" |
Part No. 771316 PAS EK SQ 16
GTIN 4013364150393, Customs tariff No. (EU): 85359000, Gross weight: 418.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 |
Anti-rotation protection | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |