Earth Connecting Elements for Switchgear Installations and Overhead Lines
:quality(98)/www.dehn-international.com/store/f/57083817/HDVORSCHAU/790160a0001.jpg)
:quality(98)/www.dehn-international.com/store/f/57083817/HDVORSCHAU/790160a0001.jpg)
- For connecting the earth cable end to fixed ball points, T pins, round and flat conductors, connecting elements and flat profiles
- For wide clamping ranges up to 40 mm
- Anti-rotation protection of type PK1 or PK2
- Earthing and short-circuiting devices can be configured online by means of the earthing and short-circuiting configurator
Details
:quality(98)/www.dehn-international.com/store/f/57083819/HDVORSCHAU/792190a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083819/HDVORSCHAU/792190a1.jpg)
:quality(98)/www.dehn-international.com/store/f/57083818/HDVORSCHAU/Klemmbereich_Seilquerschnitt_1_E.jpg)
:quality(98)/www.dehn-international.com/store/f/57083818/HDVORSCHAU/Klemmbereich_Seilquerschnitt_1_E.jpg)
Part No. 774034 UEK 25 FS
GTIN 4013364114586, Customs tariff No. (EU): 85359000, Gross weight: 661.60 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 774130 UEK 30 FS
GTIN 4013364057739, Customs tariff No. (EU): 85359000, Gross weight: 780.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
For T pins with a collar width of | 18 mm |
Rd / Fl clamping range | 30 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 774234 UEK 25 HG
GTIN 4013364114593, Customs tariff No. (EU): 85359000, Gross weight: 771.60 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 774330 UEK 30 HG
GTIN 4013364057715, Customs tariff No. (EU): 85359000, Gross weight: 941.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
For T pins with a collar width of | 18 mm |
Rd / Fl clamping range | 30 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 774434 UEK 25 SKN
GTIN 4013364114609, Customs tariff No. (EU): 85359000, Gross weight: 712.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 / 25 mm |
For T pins with a collar width of | 15 mm |
Rd / Fl clamping range | 20 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 774530 UEK 30 SKN
GTIN 4013364057746, Customs tariff No. (EU): 85359000, Gross weight: 700.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 30 mm |
For T pins with a collar width of | 18 mm |
Rd / Fl clamping range | 30 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120*) mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for“ |
Part No. 772312 KKH 20 FS
GTIN 4013364054431, Customs tariff No. (EU): 85359000, Gross weight: 480.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772322 KKH 25 FS
GTIN 4013364054455, Customs tariff No. (EU): 85359000, Gross weight: 747.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 772313 KKH 20 HG
GTIN 4013364054448, Customs tariff No. (EU): 85359000, Gross weight: 400.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 20 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Part No. 772323 KKH 25 HG
GTIN 4013364054462, Customs tariff No. (EU): 85359000, Gross weight: 876.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 775621 EAS EK FM 12
GTIN 4013364102545, Customs tariff No. (EU): 85359000, Gross weight: 311.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 775631 EAS EK FM 16
GTIN 4013364102552, Customs tariff No. (EU): 85359000, Gross weight: 290.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 775626 EAS EK FS 12
GTIN 4013364102569, Customs tariff No. (EU): 85359000, Gross weight: 343.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M12 x 15 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 775636 EAS EK FS 16
GTIN 4013364102576, Customs tariff No. (EU): 85359000, Gross weight: 350.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | M16 x 15 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Part No. 790150 EAB RN 16 FS
GTIN 4013364005365, Customs tariff No. (EU): 85359000, Gross weight: 450.00 g, PU: 1.00 pc(s)
Technical data
Dimensions | Ø16 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 150*) mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
*) For cable lengths > 4000 mm: max. up to 95 mm2 (26.5 kA / 0.5 s). |
Part No. 790160 EAB RN 16 SKN
GTIN 4013364018693, Customs tariff No. (EU): 85359000, Gross weight: 737.40 g, PU: 1.00 pc(s)
Technical data
Dimensions | Ø16 mm |
Anti-rotation cable lug | PK2 |
For cable cross-section Cu | 16 ... 150**) mm2 |
Max. short-circuit current Ik 0.5 s | 29.6 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
**) Max. short-circuit current of 29.6 kA even in case of a disconnection time Ik of 1 s. |
Part No. 792190 EFK FL40 SKN
GTIN 4013364068315, Customs tariff No. (EU): 85359000, Gross weight: 1.32 kg, PU: 1.00 pc(s)
Technical data
Clamping range | up to 40 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Part No. 792030 EFK FL30 SKN
GTIN 4013364005853, Customs tariff No. (EU): 85359000, Gross weight: 610.00 g, PU: 1.00 pc(s)
Technical data
Clamping range | Up to 30 mm |
Anti-rotation cable lug | PK1 |
For cable cross-section Cu | 16 ... 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |