Roof Bushings

For leading down conductors through roofs and for sealing roofs.

For flat roofs

The max. processing temperature of +110 °C has to be observed during installation.
In case of connection heights exceeding 100 mm, the roof bushing and conductor have to be wrapped in a self-adhesive universal sealing tape (aluminium fixing tape).

1 Product

Part No. 552030 DDF 8 10 16 FL20.30 D250 K

GTIN 4013364021563, Customs tariff No.: 85389099, Gross weight: 227.24 g, PU: 25.00 pc(s)


Images

Additional information

Roof bushing for flat roofs
Roof bushings for penetrating and sealing flat roofs to install down conductors.
The maximum processing temperature of +110° C has to be observed during installation.
Material: plastic
Bushing Rd: 8 / 10 / 16 mm
Bushing Fl: 20 x 2.5 / 30 x 3.5 mm

Brand: DEHN
Type: DDF 8 10 16 FL20.30 D250 K
Part No.: 552030
or equivalent.

 

Technical data

Material plastic
Colour black ●
Bushing Rd 8 / 10 / 16 mm
Bushing Fl 20 x 2.5 / 30 x 3.5 mm
Diameter Ø 250 mm

Product 552030 was added to Notepad.

Product 552030 was added to the cart.


For tile and corrugated sheet roofs

1 Product

Part No. 552010 DDF 8.10 D34 B16 K

GTIN 4013364021150, Customs tariff No.: 85389099, Gross weight: 35.80 g, PU: 25.00 pc(s)


Images

Additional information

Roof bushing for tile and corrugated sheet roofs
Roof bushings for penetrating and sealing tile and corrugated sheet roofs for down conductors. Borehole Ø16 mm
Material: plastic
Bushing Rd: 8-10 mm

Brand: DEHN
Type: DDF 8.10 D34 B16 K
Part No.: 552010
or equivalent.

 

Technical data

Hole Ø16 mm
Material plastic
Colour black ●
Bushing Rd 8-10 mm
Diameter Ø 34 mm

Product 552010 was added to Notepad.

Product 552010 was added to the cart.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.