Earthing and Short-Circuiting Cables, unequipped
:quality(98)/www.dehn-international.com/store/f/58557244/HDVORSCHAU/784085a0005.jpg)
:quality(98)/www.dehn-international.com/store/f/58557244/HDVORSCHAU/784085a0005.jpg)
- To be equipped with connecting components
- Transparent sheath
- Waterproof and plastic-sheathed cable entries and node unit, additional anti-kink protection
- Standard anti-rotation crimped cable lugs (type PK1)
- Other cable lengths and crimped cable lugs can be selected online via the earthing and short-circuiting configurator
- Earthing and short-circuiting devices can be configured online via the earthing and short-circuiting configurator
Details
:quality(98)/www.dehn-international.com/store/f/58557245/HDVORSCHAU/776425_PK1.jpg)
Standard anti-rotation cable lug with cut-out.
:quality(98)/www.dehn-international.com/store/f/58557245/HDVORSCHAU/776425_PK1.jpg)
:quality(98)/www.dehn-international.com/store/f/58557246/HDVORSCHAU/776425_PK2.jpg)
Cable lugs without cut-out for connecting parts from other manufacturers are available on request.
:quality(98)/www.dehn-international.com/store/f/58557246/HDVORSCHAU/776425_PK2.jpg)
:quality(98)/www.dehn-international.com/store/f/58557247/HDVORSCHAU/745458_1.jpg)
Hook-type cable lugs up to cable cross-sections of 35 mm2 are available on request.
:quality(98)/www.dehn-international.com/store/f/58557247/HDVORSCHAU/745458_1.jpg)
Part No. 716001 ES YM2 16
GTIN 4013364010406, Customs tariff No. (EU): 85446010, Gross weight: 1.00 m/Stk, PU: 1.00 pc(s)
Technical data
Cable cross-section | 16 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 725001 ES YM2 25
GTIN 4013364011793, Customs tariff No. (EU): 85446010, Gross weight: 207.00 g/m, PU: 1.00 m
Technical data
Cable cross-section | 25 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 735001 ES YM2 35
GTIN 4013364011847, Customs tariff No. (EU): 85446010, Gross weight: 366.00 g/m, PU: 1.00 m
Technical data
Cable cross-section | 35 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 750001 ES YM2 50
GTIN 4013364011809, Customs tariff No. (EU): 85446010, Gross weight: 535.00 g/m, PU: 1.00 m
Technical data
Cable cross-section | 50 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 770001 ES YM2 70
GTIN 4013364011762, Customs tariff No. (EU): 85446010, Gross weight: 753.00 g/m, PU: 1.00 m
Technical data
Cable cross-section | 70 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 795001 ES YM2 95
GTIN 4013364011816, Customs tariff No. (EU): 85446010, Gross weight: 1.00 kg/m, PU: 1.00 m
Technical data
Cable cross-section | 95 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 712001 ES YM2 120
GTIN 4013364011823, Customs tariff No. (EU): 85446010, Gross weight: 1230.00 g/m, PU: 1.00 m
Technical data
Cable cross-section | 120 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. 715001 ES YM2 150
GTIN 4013364011830, Customs tariff No. (EU): 85446010, Gross weight: 1520.00 g/m, PU: 1.00 m
Technical data
Cable cross-section | 150 mm2 |
Minimum order quantity *) | 1 m |
*) Length of earthing cable to be specified when ordering (in whole metres). |
Part No. VGHVBP5 EKV1+0 35 VGHVBP5
GTIN 4013364360389, Customs tariff No. (EU): 85359000, Gross weight: 2.17 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 6.5 kA |
Max. short-circuit current Ik 1 s | 4.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VKVBG8W EKV1+0 50 VKVBG8W
GTIN 4013364360136, Customs tariff No. (EU): 85359000, Gross weight: 2.55 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 9.3 kA |
Max. short-circuit current Ik 1 s | 6.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V4YPRGE EKV1+0 16 V4YPRGE
GTIN 4013364165243, Customs tariff No. (EU): 85359000, Gross weight: 1.26 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VSY71K4 EKV1+0 25 VSY71K4
GTIN 4013364163287, Customs tariff No. (EU): 85359000, Gross weight: 1.15 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V9JF26K EKV1+0 35 V9JF26K
GTIN 4013364163294, Customs tariff No. (EU): 85359000, Gross weight: 2.26 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VRJG23Y EKV1+0 50 VRJG23Y
GTIN 4013364163300, Customs tariff No. (EU): 85359000, Gross weight: 3.10 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VPZBBSL EKV1+0 70 VPZBBSL
GTIN 4013364163317, Customs tariff No. (EU): 85359000, Gross weight: 4.50 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VZC3FST EKV1+0 95 VZC3FST
GTIN 4013364163324, Customs tariff No. (EU): 85359000, Gross weight: 5.64 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V797FE6 EKV1+0 120 V797FE6
GTIN 4013364163188, Customs tariff No. (EU): 85359000, Gross weight: 7.03 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VB53TC9 EKV1+0 150 VB53TC9
GTIN 4013364163270, Customs tariff No. (EU): 85359000, Gross weight: 8.72 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V7265NS EKV2+0 16 G V7265NS
GTIN 4013364163355, Customs tariff No. (EU): 85359000, Gross weight: 1.16 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VZL6TGH EKV2+0 25 G VZL6TGH
GTIN 4013364163362, Customs tariff No. (EU): 85359000, Gross weight: 1.47 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VPHPZV2 EKV2+0 35 G VPHPZV2
GTIN 4013364163379, Customs tariff No. (EU): 85359000, Gross weight: 1.67 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VJ13VWW EKV2+0 50 G VJ13VWW
GTIN 4013364162136, Customs tariff No. (EU): 85359000, Gross weight: 2.43 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VTJKEZU EKV2+0 70 G VTJKEZU
GTIN 4013364165250, Customs tariff No. (EU): 85359000, Gross weight: 3.46 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VAM7M6H EKV2+0 95 G VAM7M6H
GTIN 4013364165267, Customs tariff No. (EU): 85359000, Gross weight: 4.63 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VFV1Z7K EKV2+0 120 G VFV1Z7K
GTIN 4013364163331, Customs tariff No. (EU): 85359000, Gross weight: 5.54 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VLL6JWS EKV2+0 150 G VLL6JWS
GTIN 4013364163348, Customs tariff No. (EU): 85359000, Gross weight: 6.46 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VE5MT89 EKV3+0 16 G VE5MT89
GTIN 4013364163522, Customs tariff No. (EU): 85359000, Gross weight: 1.36 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VNC1S9W EKV3+0 25 G VNC1S9W
GTIN 4013364163539, Customs tariff No. (EU): 85359000, Gross weight: 1.73 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V18JQHQ EKV3+0 35 G V18JQHQ
GTIN 4013364163546, Customs tariff No. (EU): 85359000, Gross weight: 2.08 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VJ7VGZD EKV3+0 50 G VJ7VGZD
GTIN 4013364163553, Customs tariff No. (EU): 85359000, Gross weight: 2.83 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VH95BZZ EKV3+0 70 G VH95BZZ
GTIN 4013364165274, Customs tariff No. (EU): 85359000, Gross weight: 3.70 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VM2J7S3 EKV3+0 95 G VM2J7S3
GTIN 4013364165281, Customs tariff No. (EU): 85359000, Gross weight: 5.43 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V8D4AQ2 EKV3+0 120 G V8D4AQ2
GTIN 4013364163485, Customs tariff No. (EU): 85359000, Gross weight: 6.42 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VG3V6T2 EKV3+0 150 G VG3V6T2
GTIN 4013364165298, Customs tariff No. (EU): 85359000, Gross weight: 7.70 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VN35H5D EKV3+0 50 R VN35H5D
GTIN 4013364163560, Customs tariff No. (EU): 85359000, Gross weight: 2.35 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50/25 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VTCS2XV EKV3+0 70 R VTCS2XV
GTIN 4013364163584, Customs tariff No. (EU): 85359000, Gross weight: 3.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 70/35 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VLB2F3G EKV3+0 95 R VLB2F3G
GTIN 4013364163607, Customs tariff No. (EU): 85359000, Gross weight: 4.21 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 95/35 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V8115WA EKV3+0 120 R V8115WA
GTIN 4013364163508, Customs tariff No. (EU): 85359000, Gross weight: 4.98 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 120/50 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V11E77B EKV3+0 150 R V11E77B
GTIN 4013364163515, Customs tariff No. (EU): 85359000, Gross weight: 5.68 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 150/50 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VGUVRRG EKV4u0 16 G VGUVRRG
GTIN 4013364164000, Customs tariff No. (EU): 85359000, Gross weight: 1.84 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VGM214B EKV4u0 25 G VGM214B
GTIN 4013364164017, Customs tariff No. (EU): 85359000, Gross weight: 2.17 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V93UVAP EKV4u0 35 G V93UVAP
GTIN 4013364164024, Customs tariff No. (EU): 85359000, Gross weight: 2.57 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V3NCSHX EKV4u0 50 G V3NCSHX
GTIN 4013364164031, Customs tariff No. (EU): 85359000, Gross weight: 3.92 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V7GN8WU EKV4u0 70 G V7GN8WU
GTIN 4013364162389, Customs tariff No. (EU): 85359000, Gross weight: 4.78 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VABRSSE EKV4u0 95 G VABRSSE
GTIN 4013364164048, Customs tariff No. (EU): 85359000, Gross weight: 7.12 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V27E2GP EKV4u0 120 G V27E2GP
GTIN 4013364163980, Customs tariff No. (EU): 85359000, Gross weight: 8.38 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V291ZZT EKV4u0 150 G V291ZZT
GTIN 4013364163997, Customs tariff No. (EU): 85359000, Gross weight: 9.86 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VQ7PF5A EKV5+0 16 G VQ7PF5A
GTIN 4013364164154, Customs tariff No. (EU): 85359000, Gross weight: 1.98 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 16 mm2 |
Max. short-circuit current Ik 0.5 s | 4.5 kA |
Max. short-circuit current Ik 1 s | 3.2 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VZKQZB5 EKV5+0 25 G VZKQZB5
GTIN 4013364164161, Customs tariff No. (EU): 85359000, Gross weight: 2.40 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 25 mm2 |
Max. short-circuit current Ik 0.5 s | 7.0 kA |
Max. short-circuit current Ik 1 s | 4.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V76D5TH EKV5+0 35 G V76D5TH
GTIN 4013364164178, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 35 mm2 |
Max. short-circuit current Ik 0.5 s | 10.0 kA |
Max. short-circuit current Ik 1 s | 6.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. V6VE249 EKV5+0 50 G V6VE249
GTIN 4013364164185, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.5 s | 14.0 kA |
Max. short-circuit current Ik 1 s | 9.9 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VDXTBGF EKV5+0 70 G VDXTBGF
GTIN 4013364164192, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.5 s | 19.5 kA |
Max. short-circuit current Ik 1 s | 13.8 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VGCMAA5 EKV5+0 95 G VGCMAA5
GTIN 4013364162518, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 95 mm2 |
Max. short-circuit current Ik 0.5 s | 26.5 kA |
Max. short-circuit current Ik 1 s | 18.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VVL7AKP EKV5+0 120 G VVL7AKP
GTIN 4013364164130, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 120 mm2 |
Max. short-circuit current Ik 0.5 s | 33.5 kA |
Max. short-circuit current Ik 1 s | 23.7 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |
Part No. VHV1NKR EKV5+0 150 G VHV1NKR
GTIN 4013364164147, Customs tariff No. (EU): 85359000, Gross weight: 10.00 kg, PU: 1.00 pc(s)
Technical data
Cable cross-section | 150 mm2 |
Max. short-circuit current Ik 0.5 s | 42.0 kA |
Max. short-circuit current Ik 1 s | 29.6 kA |
Crimped cable lug | PK1 |
Attention: Please state the relevant Variant No. when ordering. |