Your dashboard services.
Register to access all tools.

Ice Removal Rod

  • For removing ice in the vicinity of live parts e.g. outdoor overhead contact lines or tunnel systems
  • Solid ice removal hammer made of insulating material
  • Insulating stick for 15 kV / 16.7 Hz and 25 kV / 50 Hz systems
  • With telescopic handle up to a total length of 3420 mm to 5270 mm

Operating Head (Hammer)

With plug-in coupling.

1 Product

Part No. 766372 AK 25 ESH STK SN7361

GTIN 4013364139916, Customs tariff No. (EU): 96039099, Gross weight: 1.62 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 25 kV
Total length (lG ) 400 mm
Dimensions (operating head) 300 x 56 mm
For use at _

Product 766372 was added to Notepad.

Product 766372 was added to the cart.


Insulating Stick

With plug-in coupling for operating head (hammer).

1 Product

Part No. 766371 ISN 25 STK 900SN7360

GTIN 4013364139909, Customs tariff No. (EU): 82055980, Gross weight: 1060.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 25 kV
Total length (lG ) 920 mm
For use at _
Diameter 30 mm

Product 766371 was added to Notepad.

Product 766371 was added to the cart.


Telescopic Extension Handle

With plug-in coupling for the insulating stick and end fitting with eye.

1 Product

Part No. 766469 HVTC STK 4100 SN7359

GTIN 4013364139893, Customs tariff No. (EU): 96039099, Gross weight: 3.92 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 4120 / 2290 mm
For use at _
Diameter 43 mm

Product 766469 was added to Notepad.

Product 766469 was added to the cart.


back to top