Your dashboard services.
Register to access all tools.

Konfigurator Farben
DEHNcare ArcFit options

Configuration of DEHNcare ArcFit Indoor

Configure your protective suit according to your needs.

Choose between different material and zipper colours, add your company logo to the jacket and trousers and your employee's name to the protective jacket. Our branding service makes your PPE against arc faults more individual.

 

Choose your colour

DEHNcare ArcFit Indoor
The indoor models are available in grey, red, orange, blue and black.
In addition, you can combine these colours with the desired accent colour
or opt for a single-colour version.

The standard colour combination of the indoor clothing
is grey / black with red zippers.

For even greater safety: all models feature integrated reflectors.

Choose the position of your logo

On the jacket you have 4 different logo positions to choose from!

Logo position 1 jacket - chest, right side
max. width: 100 mm
max. height: 40 mm

Logo position 2 jacket - stand-up collar, left
max. width: 100 mm
max. height: 35 mm

Logo position 3 jacket - stand-up collar, back
max. width: 100 mm
max. height: 35 mm

Logo position 4 jacket - back
max. width: 200 mm
max. height: 140 mm

On the trousers you can choose one logo position

Logo position 5 trousers - pocket, left leg
max. width: 100 mm
max. height: 100 mm

Just a few steps to your offer

Would you like a DEHNcare ArcFit Indoor jacket and/or pair of trousers

What type of colour combination would you like?
 
DEHNcare ArcFit Indoor jacket colour
DEHNcare ArcFit Indoor trouser colour

Personalize your ArcFit jacket with your name tag

Would you like to have a logo on your ArcFit jacket?

Would you like to have a logo on your ArcFit trousers?

How many are needed?
 

Please enter your data to receive your offer
 
(max. 40 characters)
I agree to the processing of my personal data according to the privacy policy. Click here for the privacy policy.

I agree that my data may be processed electronically by DEHN SE for advertising and market research purposes. I may revoke the above consent at any time without giving reasons by written declaration - also by e-mail to [email protected] - to DEHN SE, Hans-Dehn-Straße 1, 92318 Neumarkt.

CAPTCHA This question tests whether you are human or a computer and prevents automated spam submissions.

back to top