DEHNguard SE H ... FM

  • Universal surge arrester comprising a base part and a plug-in protection module
  • Prewired single-pole surge arrester with clear "Lifetime Indication“
  • Three-step “Lifetime Indication“ (green-yellow-red) linked with remote signalling contact
  • High discharge capacity Imax up to 65 kA (8/20 μs)
  • Prompts the user in time <YELLOW> to replace the protection module in case of imminent arrester overload; early warning system
  • The arrester is fully operational until the protection module is replaced and is thus suited for use in condition monitoring systems
  • Energy coordination with other arresters of the Red/Line product family
  • Easy replacement of protection modules without tools due to module locking system with module release button

Details

lorem ipsum

DEHNguard SE H LI ... FM

Pluggable single-pole surge arrester with three-step early warning system (green-yellow-red) comprising a base part and a plug-in protection module; with floating remote signalling contact.

2 Products

Part No. 952930 DG SE H LI 275 FM

GTIN 4013364158559, Customs tariff No.: 85363030, Gross weight: 189.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard SE H LI 275 FM surge arrester
Modular and pluggable single-pole surge arrester
with three-step indication (green-yellow-red)
(early warning system) and remote signalling contact,
width: 1.5 modules
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 275 V a.c.
Voltage protection level : <= 1.5 kV
Nominal discharge current: 30 kA
Short-circuit strength: 50 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Monitoring: Lifetime indication with integrated
pre-warning phase (yellow) in case of imminent arrester overload
Fully functional even during the pre-warning phase

Brand: DEHN
Type: DG SE H LI 275 FM
Part No.: 952930
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 275 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 30 kA
Max. discharge current (8/20 µs) (Imax ) 65 kA
Voltage protection level (UP ) ≤ 1.5 kV
Max. mains-side overcurrent protection 125 A gG
Operating state / fault indication green / yellow / red
Type of remote signalling contact changeover contact

Product 952930 was added to Notepad.

Product 952930 was added to the cart.

Part No. 952937 DG SE H LI 1000 FM

GTIN 4013364158603, Customs tariff No.: 85363030, Gross weight: 229.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard SE H LI 1000 FM surge arrester
Modular and pluggable single-pole surge arrester
with three-step indication (green-yellow-red)
(early warning system) and remote signalling contact,
width: 1.5 modules
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 1000 V a.c.
Voltage protection level : <= 4.5 kV
Nominal discharge current: 2 30 kA
Short-circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series
Monitoring: Lifetime indication with integrated
pre-warning phase (yellow) in case of imminent arrester overload
Fully functional even during the pre-warning phase

Brand: DEHN
Type: DG SE H LI 1000 FM
Part No.: 952937
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 1000 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4.5 kV
Max. mains-side overcurrent protection 100 A gG
Operating state / fault indication green / yellow / red
Type of remote signalling contact changeover contact

Product 952937 was added to Notepad.

Product 952937 was added to the cart.


DEHNguard SE H 1000 FM

Pluggable single-pole surge arrester comprising a base part and a plug-in protection module; with floating remote signalling contact.

1 Product

Part No. 952938 DG SE H 1000 FM

GTIN 4013364264014, Customs tariff No.: 85363030, Gross weight: 229.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard SE H 1000 FM surge arrester
Modular and pluggable single-pole surge arrester
with remote signalling contact, width: 1.5 modules
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 1000 V a.c.
Voltage protection level: <= 4.5 kV
Nominal discharge current: 20 kA
Short-circuit strength: 25 kArms
Energy-coordinated according to IEC 62305-4
with arresters of the Red/Line series

Brand: DEHN
Type: DG SE H 1000 FM
Part No.: 952938
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 1000 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 4.5 kV
Max. mains-side overcurrent protection 100 A gG
Operating state / fault indication green / red
Type of remote signalling contact changeover contact

Product 952938 was added to Notepad.

Product 952938 was added to the cart.


DEHNguard SE H 1000 VA FM

Pluggable single-pole surge arrester comprising a base part and a plug-in protection module; with floating remote signalling contact. Series connection of a varistor and a gas discharge tube.

1 Product

Part No. 952940 DG SE H 1000 VA FM

GTIN 4013364308329, Customs tariff No.: 85363030, Gross weight: 229.00 g, PU: 1.00 Stk

Predecessor

Images

Additional information

DEHNguard SE H VA 1000 FM surge arrester
Pluggable single-pole surge arrester with
remote signalling contact for the monitoring device
1.5 modules
Type 2 SPD according to EN 61643-11
Max. continuous operating voltage: 1000 V a.c.
Voltage protection level: <= 5 kV
Nominal discharge current: 15 kA
Short-circuit withstand capability: 25 kArms
Energy coordination as per
IEC 62305-4 with the Red/Line family

Brand: DEHN
Type: DG SE H 1000 VA FM
Part No.: 952940
or equivalent.

Certificates

Meta-Data

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 1000 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 15 kA
Max. discharge current (8/20 µs) (Imax ) 40 kA
Voltage protection level (UP ) ≤ 5 kV
Max. mains-side overcurrent protection 100 A gG
Operating state / fault indication green / red
Approvals UL
Type of remote signalling contact changeover contact
Supplementary data: ---------------------------------------
– Sparkover voltage gas discharge tube (Uagmin ) 2200 V

Product 952940 was added to Notepad.

Product 952940 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more