Your dashboard services.
Register to access all tools.

Łączniki równoległe do strefy zagrożonej wybuchem 1/21, 2/22

Parallel connector with spring washer for connecting/linking of round conductors/cables in explosion-hazardous areas zone 1/21, 2/22. The clamps are secured against self-loosening in accordance with DIN EN 62305-3 Supplement 2.

Do kabli o takich samych i różnych średnicach, mały

1 Product

Part No. 306105 PV 5.12.5 SKM8X45 GSG CUGALSN

GTIN 4013364269125, Customs tariff No. (EU): 85369095, Gross weight: 250.00 g, PU: 1.00 szt.


Images

Additional information

Parallel connector for different cable diameters, small, Cu/gal Sn
Parallel connector for establishing an equipotential bonding system in potentially explosive atmospheres. Tested for non-sparking use in potentially explosive atmospheres in Ex zone 1 and 2 (gases of explosion group IIC) and Ex zone 21 and 22 (dust). Small version for different cable diameters, with spring washer and two screws which are secured against working loose according to Supplement 2 of DIN EN 62305-3.
Materiał zacisku: Cu/gal Sn
Zakres zacisku (drut / drut): 5-12.5 mm
Zakres zacisku (wielodrutowo / linka): 16-95 mm2
Spełnia wymagania normy: based on EN 62561-1

Producent: DEHN
Typ: PV 5.12.5 SKM8X45 GSG CUGALSN
Nr kat.: 306105
lub podobny.

Certificates

 

Technical data

Materiał zacisku Cu/gal Sn
Zakres zacisku (drut / drut) 5-12.5 mm
Zakres zacisku (wielodrutowo / linka) 16-95 mm2
Prąd udarowy (10/350 μs) nieiskrzący 25 kA
Prąd zwarciowy (50 Hz) (0,1 s) nieiskrzący 1.65 kA
Spełnia wymagania normy based on EN 62561-1

Product 306105 was added to Notepad.

Product 306105 was added to the cart.


Do kabli o takich samych i różnych średnicach, duży

1 Product

Part No. 306106 PV 5.16 SKM10X50 GSG CUGALSN

GTIN 4013364269149, Customs tariff No. (EU): 85369095, Gross weight: 424.40 g, PU: 1.00 szt.


Images

Additional information

Parallel connector for different cable diameters, large, Cu/gal Sn
Parallel connector for establishing an equipotential bonding system in potentially explosive atmospheres. Tested for non-sparking use in potentially explosive atmospheres in Ex zone 1 and 2 (gases of explosion group IIC) and Ex zone 21 and 22 (dust). Large version for different cable diameters, with spring washer and two screws which are secured against working loose according to Supplement 2 of DIN EN 62305-3.
Materiał zacisku: Cu/gal Sn
Zakres zacisku (drut / drut): 5-16 mm
Zakres zacisku (wielodrutowo / linka): 16-150 mm2
Spełnia wymagania normy: based on EN 62561-1

Producent: DEHN
Typ: PV 5.16 SKM10X50 GSG CUGALSN
Nr kat.: 306106
lub podobny.

Certificates

 

Technical data

Materiał zacisku Cu/gal Sn
Zakres zacisku (drut / drut) 5-16 mm
Zakres zacisku (wielodrutowo / linka) 16-150 mm2
Prąd udarowy (10/350 μs) nieiskrzący 25 kA
Prąd zwarciowy (50 Hz) (0,1 s) nieiskrzący 1.65 kA
Spełnia wymagania normy based on EN 62561-1

Product 306106 was added to Notepad.

Product 306106 was added to the cart.


back to top