Your dashboard services.
Register to access all tools.

Iglica odgromowa skośna

For protecting e.g. ground-installed photovoltaic systems or carports with PV system on carports against direct lightning strike.

The air-termination rod is fixed e.g. at the metal support structure of the PV modules by two saddle clamps, which also provide a lightning current carrying capable contact.
A distance of 15-20 cm between the saddle clamps and the free length of 80-85 cm shall be provided. The air-termination rods are dimensioned according to Eurocode.

In case of correct mounting the mechanical stability and a lightning current carrying capability of 100 kA (10/350 µs) is provided.

The air-termination rod is adjustable to the inclination angle of the PV system. The standard design is angled to 55° which corresponds to a PV system inclination of 35°.

Iglica odgromowa skośna z dwoma zaciskami krawędziowymi (nr kat. 365 031)

Clamping range of the saddle clamps 0.7-8 mm.

1 Product

Part No. 101110 FSPS 10 1000 W55 FK AL

GTIN 4013364138704, Customs tariff No. (EU): 85389099, Gross weight: 305.00 g, PU: 1.00 szt.


Images

Additional information

Angled air-termination rod including two saddle clamps
Air-termination rod for protecting e.g. free field PV systems or carports with PV system against direct lightning strikes
With two saddle clamps (Part No. 365 031)
Clamping range of the saddle clamps: 0.7-8 mm
The standard version is 55° angled. This corresponds to an inclination angle of the PV system of 35°. The air-termination rods are dimensioned according to Eurocode for a max. gust wind speed of 224 km/h.
Długość całkowita: 1000 mm
Materiał: Al
Średnica Ø: 10 mm

Producent: DEHN
Typ: FSPS 10 1000 W55 FK AL
Nr kat.: 101110
lub podobny.

Certificates

 

Technical data

Długość całkowita 1000 mm
Materiał Al
Średnica Ø 10 mm
Maksymalne obciążenie wiatrem 224 km/h

Product 101110 was added to Notepad.

Product 101110 was added to the cart.


Iglica odgromowa skośna

For combination e.g. with connection clamps for steel girders.

1 Product

Part No. 101010 FSP 10 1000 W55 AL

GTIN 4013364138698, Customs tariff No. (EU): 85389099, Gross weight: 208.00 g, PU: 10.00 szt.


Images

Additional information

Angled air-termination rod
Air-termination rod for protecting e.g. free field PV systems or carports with PV system against direct lightning strikes
Can be combined with e.g. separate connection clamps for steel beams
The standard version is 55° angled. This corresponds to an inclination angle of the PV system of 35°. The air-termination rods are dimensioned according to Eurocode for a max. gust wind speed of 224 km/h.
Długość całkowita: 1000 mm
Materiał: Al
Średnica Ø: 10 mm

Producent: DEHN
Typ: FSP 10 1000 W55 AL
Nr kat.: 101010
lub podobny.

 

Technical data

Długość całkowita 1000 mm
Materiał Al
Średnica Ø 10 mm
Maksymalne obciążenie wiatrem 224 km/h

Product 101010 was added to Notepad.

Product 101010 was added to the cart.


back to top