Your dashboard services.
Register to access all tools.

Wskaźnik napięcia PHE4 do wysokiego napięcia

  • High nominal voltage range
  • Unique plug-in coupling system
  • Integrated visual and acoustic indication
  • Also for use in wet weather conditions

Zakres napięcia znamionowego 30 ... 132 kV / 50 Hz, gwint M12

Category "S" for switchgear installations and overhead lines.

3 Products

Part No. 783270 PHE4 30 60 S

GTIN 4013364309852, Customs tariff No. (EU): 90303370, Gross weight: 3.39 kg, PU: 1.00 szt.

Predecessor

Images

Certificates

 

Technical data

Nominal voltage (UN ) 30 ... 60 kV
Total length (lG ) 2560 mm
Insertion depth (lO ) 910 mm
*) all circuits without test prod

Product 783270 was added to Notepad.

Product 783270 was added to the cart.

Part No. 783275 PHE4 60 110 S

GTIN 4013364309845, Customs tariff No. (EU): 90303370, Gross weight: 3.83 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 60 ... 110 kV
Total length (lG ) 3010 mm
Insertion depth (lO ) 910 mm
*) all circuits without test prod

Product 783275 was added to Notepad.

Product 783275 was added to the cart.

Part No. 783280 PHE4 60 132 S

GTIN 4013364317284, Customs tariff No. (EU): 90303370, Gross weight: 4.23 kg, PU: 1.00 szt.

Predecessor

Images

Certificates

 

Technical data

Nominal voltage (UN ) 60 ... 132 kV
Total length (lG ) 3420 mm
Insertion depth (lO ) 910 mm
*) all circuits without test prod

Product 783280 was added to Notepad.

Product 783280 was added to the cart.


Zakres napięcia znamionowego 110 ... 132 kV / 50 i 16,7 Hz, gwint M12

Category "S" for switchgear installations and overhead lines.

1 Product

Part No. 783460 PHE4 110 132 S 16.7 50

GTIN 4013364309869, Customs tariff No. (EU): 90303370, Gross weight: 4.23 kg, PU: 1.00 szt.


Images

 

Technical data

Nominal voltage (UN ) 110 ... 132 kV
Total length (lG ) 3420 mm
Insertion depth (lO ) 910 mm
*) all circuits without test prod

Product 783460 was added to Notepad.

Product 783460 was added to the cart.


Zakres napięcia znamionowego 110 ... 420 kV / 50 Hz, gwint M12

Category "S" for switchgear installations and overhead lines.

2 Products

Part No. 783285 PHE4 110 220 S

GTIN 4013364316898, Customs tariff No. (EU): 90303370, Gross weight: 4.50 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 220 kV
Total length (lG ) 4420 mm
Insertion depth (lO ) 910 mm
*) all circuits without test prod

Product 783285 was added to Notepad.

Product 783285 was added to the cart.

Part No. 783290 PHE4 220 420 S

GTIN 4013364316904, Customs tariff No. (EU): 90303370, Gross weight: 6.48 kg, PU: 1.00 szt.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 220 ... 420 kV
Total length (lG ) 5750 mm
Insertion depth (lO ) 910 mm
*) all circuits without test prod

Product 783290 was added to Notepad.

Product 783290 was added to the cart.


back to top