Your dashboard services.
Register to access all tools.

Statywy do iglic odgromowych Ø40 i rur wsporczych z tworzywa sztucznego wzmocnionego włóknem szklanym / aluminium

For erection with concrete bases (weight 17 kg).
By means of threaded rod M16 adjustable to the roof inclination up to max. 10°.
The air-termination rods D40 / supporting tubes or the stackable concrete base (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.

Air-termination rods D40 for self-supporting erection with tripod, no additional fixing.

Possible combinations for the tripod radius 590 mm:
– Height 4000 mm: Part No. 105 170
– Height 4500 mm: Part No. 105 175
– Height 5000 mm: Part No. 105 171
– Height 5500 mm: Part No. 105 176

Possible combinations for the tripod radius 1155 mm:
– Height 6000 mm: Part No. 105 172
– Height 6500 mm: Part No. 105 177
– Height 7000 mm: Part No. 105 173
– Height 7500 mm: Part No. 105 178
– Height 8000 mm: Part No. 105 174

Wykonanie na zawiasach ze stali nierdzewnej

For air-termination rods D40, DEHNiso Combi supporting tubes with air-termination rod or HVI Conductor installed inside / outside on the supporting tube.

1 Product

Part No. 107390 DBS KB D50 RA680 V2A

GTIN 4013364478466, Customs tariff No. (EU): 85389099, Gross weight: 7.75 kg, PU: 1.00 szt.

Predecessor

Images

Additional information

Small tripod, StSt (hinged)
Hinged tripod for supporting tubes D 50 mm with side outlet and double cleat for connecting 2x Rd 8-10 mm
To be installed in conjunction with concrete bases (weight: 17 kg)
Adaptation to roof inclinations up max. 5° by means of the M16 threaded rod
The stackable concrete base (Part No. 102 010), the support plate (Part No. 102 050) as well as the threaded rod sets (Part No. 105 396 - Part No. 105 398) must be ordered separately
Tripods are dimensioned according to Eurocode
Materiał statywu: <TRANSLATION_PLACEHOLDER>
Uchwyt na iglicę: 50 mm
Promień (statyw): 600 mm
Wymagana powierzchnia dla statywu: 1400 x 1200 mm

Producent: DEHN
Typ: DBS KB D50 RA680 V2A
Nr kat.: 107390
lub podobny.

Certificates

 

Technical data

Materiał statywu <TRANSLATION_PLACEHOLDER>
Uchwyt na iglicę 50 mm
Promień (statyw) 600 mm
Wymagana powierzchnia dla statywu 1400 x 1200 mm

Product 107390 was added to Notepad.

Product 107390 was added to the cart.


Dreibeinstativ groß

<TRANSLATION_PLACEHOLDER>

1 Product

Part No. 107391 DBS KB D50 RA1330 V2A

GTIN 4013364478473, Customs tariff No. (EU): 85389099, Gross weight: 15.60 kg, PU: 1.00 szt.

Predecessor

Images

Additional information

Large tripod, StSt (hinged)
Hinged tripod for supporting tubes D 50 mm with side outlet and double cleat for connecting 2x Rd 8-10 mm
To be installed in conjunction with concrete bases (weight: 17 kg)
Adaptation to roof inclinations up max. 5° by means of the M16 threaded rod
The stackable concrete base (Part No. 102 010), the support plate (Part No. 102 050) as well as the threaded rod sets (Part No. 105 396 - Part No. 105 398) must be ordered separately
Tripods are dimensioned according to Eurocode
Materiał statywu: <TRANSLATION_PLACEHOLDER>
Uchwyt na iglicę: 50 mm
Promień (statyw): 1450 mm
Wymagana powierzchnia dla statywu: 2900 x 2500 mm

Producent: DEHN
Typ: DBS KB D50 RA1330 V2A
Nr kat.: 107391
lub podobny.

Certificates

 

Technical data

Materiał statywu <TRANSLATION_PLACEHOLDER>
Uchwyt na iglicę 50 mm
Promień (statyw) 1450 mm
Wymagana powierzchnia dla statywu 2900 x 2500 mm

Product 107391 was added to Notepad.

Product 107391 was added to the cart.


Vierbeinstativ klein

<TRANSLATION_PLACEHOLDER>

1 Product

Part No. 107490 VBS KB D50 RA680 V2A

GTIN 4013364478480, Customs tariff No. (EU): 85389099, Gross weight: 10.38 kg, PU: 1.00 szt.


Images

Additional information

Small four-legged stand, StSt (hinged)
Hinged four-legged support for supporting tubes D 50 mm with side outlet and double cleat for connecting 2x Rd 8-10 mm
To be installed in conjunction with concrete bases (weight: 17 kg)
Adaptation to roof inclinations up max. 5° by means of the M16 threaded rod
The stackable concrete base (Part No. 102 010), the support plate (Part No. 102 050) as well as the threaded rod sets (Part No. 105 496 - Part No. 105 498) must be ordered separately
Four-legged supports are dimensioned according to Eurocode
Materiał statywu: <TRANSLATION_PLACEHOLDER>
Długość słupka środkowego: 600 mm
Uchwyt na iglicę: 50 mm
Promień (statyw): 600 mm
Wymagana powierzchnia dla statywu: 1200 x 1200 mm

Producent: DEHN
Typ: VBS KB D50 RA680 V2A
Nr kat.: 107490
lub podobny.

Certificates

 

Technical data

Materiał statywu <TRANSLATION_PLACEHOLDER>
Długość słupka środkowego 600 mm
Uchwyt na iglicę 50 mm
Promień (statyw) 600 mm
Wymagana powierzchnia dla statywu 1200 x 1200 mm

Product 107490 was added to Notepad.

Product 107490 was added to the cart.


Vierbeinstativ groß

<TRANSLATION_PLACEHOLDER>

1 Product

Part No. 107491 VBS KB D50 RA1330 V2A

GTIN 4013364478497, Customs tariff No. (EU): 85389099, Gross weight: 17.63 kg, PU: 1.00 szt.


Images

Additional information

Large four-legged stand, StSt (hinged)
Hinged four-legged support for supporting tubes D 50 mm with side outlet and double cleat for connecting 2x Rd 8-10 mm. To be installed in conjunction with concrete bases (weight: 17 kg)
Adaptation to roof inclinations up max. 5° by means of the M16 threaded rod
The stackable concrete base (Part No. 102 010), the support plate (Part No. 102 050) as well as the threaded rod sets (Part No. 105 496 - Part No. 105 498) must be ordered separately.
Four-legged supports are dimensioned according to Eurocode
Materiał statywu: <TRANSLATION_PLACEHOLDER>
Długość słupka środkowego: 1450 mm
Uchwyt na iglicę: 50 mm
Promień (statyw): 1450 mm
Wymagana powierzchnia dla statywu: 2400 x 2400 mm

Producent: DEHN
Typ: VBS KB D50 RA1330 V2A
Nr kat.: 107491
lub podobny.

Certificates

 

Technical data

Materiał statywu <TRANSLATION_PLACEHOLDER>
Długość słupka środkowego 1450 mm
Uchwyt na iglicę 50 mm
Promień (statyw) 1450 mm
Wymagana powierzchnia dla statywu 2400 x 2400 mm

Product 107491 was added to Notepad.

Product 107491 was added to the cart.


Wykonanie na zawiasach ze stali ocynkowanej ogniowo

For air-termination rods D40 mm or supporting tubes D50 mm length 3200 mm (e.g. Part No. 105 440 or 105 300) without additional fixing at construction elements.
Connection with double cleat for 2x Rd 8-10 mm [lightning current carrying capability 100 kA (10/350 µs)].

1 Product

Part No. 105200 DBS KB D40.50 RA560 STTZN

GTIN 4013364095908, Customs tariff No. (EU): 85389099, Gross weight: 9.60 kg, PU: 1.00 szt.


Images

Additional information

Hinged tripod for air-termination rods, St/tZn
Tripod for DEHNiso Combi
For free-standing erection of the supporting tubes or air-termination rods D40, length 3200 mm
(e.g. Part No. 105 300 or 105 440), without additional fixing at construction elements.
Allows for adjusting to roof inclinations up to 10°.
The stackable concrete base (Part No. 102 010) and the base plate (Part No. 102 050) have to be ordered separately.
Materiał statywu: St/tZn
Uchwyt na iglicę: Ø40 / 50 mm
Promień (statyw): 560 mm
Wymagana powierzchnia dla statywu: 1200 x 1330 mm
Liczba podstaw betonowych: 6 / 9 blocks 17 kg each
Spełnia wymagania normy: EN 62561-1

Producent: DEHN
Typ: DBS KB D40.50 RA560 STTZN
Nr kat.: 105200
lub podobny.

Certificates

 

Technical data

Materiał statywu St/tZn
Uchwyt na iglicę Ø40 / 50 mm
Promień (statyw) 560 mm
Wymagana powierzchnia dla statywu 1200 x 1330 mm
Spełnia wymagania normy EN 62561-1

Product 105200 was added to Notepad.

Product 105200 was added to the cart.


<TRANSLATION_PLACEHOLDER>

1 Product

Part No. 105290 DBS KB D40.50 RA590 V2A

GTIN 4013364126046, Customs tariff No. (EU): 85389099, Gross weight: 8.40 kg, PU: 1.00 szt.


Images

Additional information

Hinged tripod for air-termination rods, StSt
Tripod for air-termination rods D40 and supporting
tubes GRP/Al
For erection with concrete base (weight 17 kg)
Threaded rod M16 for adjustment to the roof
inclination up to max. 10 degrees.
Dimensioned for a wind velocity up to 145 km/h
(wind load zone II).
The air-termination rods D40/supporting tubes or
the stackable concrete base (Part No. 102 010) and
the base plate (Part No. 102 050) have to be
ordered separately.
Hinged for air-termination rods D40 up to a height of
5.5 m.
Materiał statywu: StSt
Uchwyt na iglicę: Ø40 / 50 mm
Promień (statyw): 590 mm
Wymagana powierzchnia dla statywu: 1230 x 1370 mm
Wysokość – liczba podstaw betonowych: 4000 / 4500 mm – 3 blocks 5000 / 5500 mm – 6 blocks

Producent: DEHN
Typ: DBS KB D40.50 RA590 V2A
Nr kat.: 105290
lub podobny.

 

Technical data

Materiał statywu StSt
Uchwyt na iglicę Ø40 / 50 mm
Promień (statyw) 590 mm
Wymagana powierzchnia dla statywu 1230 x 1370 mm

Product 105290 was added to Notepad.

Product 105290 was added to the cart.


Wykonanie rozłączne ze stali nierdzewnej

For air-termination rods D40, DEHNiso Combi supporting tubes with air-termination rod or HVI Conductor installed inside / outside on the supporting tube.

1 Product

Part No. 105291 DBS KB D40.50 RA1100 V2A

GTIN 4013364126053, Customs tariff No. (EU): 85389099, Gross weight: 19.00 kg, PU: 1.00 szt.


Images

Additional information

Separable tripod for air-termination rods, StSt
Tripod for air-termination rods D40 and supporting
tubes GRP/Al
For erection with concrete base (weight 17 kg)
Threaded rod M16 for adjustment to the roof
inclination up to max. 10 degrees.
Dimensioned for a wind velocity up to 145 km/h
(wind load zone II).
The air-termination rods D40/supporting tubes or
the stackable concrete base (Part No. 102 010) and
the base plate (Part No. 102 050) have to be
ordered separately.
Separable for air-termination rods D40 up to a height of
8.0 m.
Materiał statywu: StSt
Uchwyt na iglicę: Ø40 / 50 mm
Promień (statyw): 1155 mm
Wymagana powierzchnia dla statywu: 2050 x 2300 mm
Wysokość – liczba podstaw betonowych: 6000 / 6500 mm – 6 blocks 7000-8000 mm – 9 blocks

Producent: DEHN
Typ: DBS KB D40.50 RA1100 V2A
Nr kat.: 105291
lub podobny.

Certificates

 

Technical data

Materiał statywu StSt
Uchwyt na iglicę Ø40 / 50 mm
Promień (statyw) 1155 mm
Wymagana powierzchnia dla statywu 2050 x 2300 mm

Product 105291 was added to Notepad.

Product 105291 was added to the cart.


back to top