Your dashboard services.
Register to access all tools.

Przewód HVI power

High-voltage-resistant, insulated down conductor for maintaining the separation distance to electrically conductive parts according to IEC/EN 62305-3.

Applicable up to an equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid material).

Thus, depending on the class of lightning protection system (LPS) the following maximum conductor lengths can be realised with one down conductor:
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m

Lightning current carrying capability of 200 kA (10/350 µs) tested according to EN 62561-1.

The HVI power long Conductor meets the requirements according to EN 62561-2.
A processing temperature of -5 to +40 °C and a permanent temperature range (at fixed installation) of -30 up to +70 °C are to be minded.

Przewód HVI power (wstępnie zmontowany, montaż wewnątrz rury wsporczej)

With head piece and connection element (loosely enclosed). Minimum order length 6 m, conductor length to be indicated when ordering (in steps of 0.5 m).

1 Product

Part No. 819160 HVI P RIV 90 27 L6M SW

GTIN 4013364152298, Customs tariff No. (EU): 85446010, Gross weight: 5.47 kg, PU: 1.00 szt.


Images

Additional information

HVI®power Conductor (pre-assembled for installation in the supp. tube)
HVI®power Conductor
High-voltage-resistant down conductor for keeping the separation distance from conductive parts according to IEC 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (for solid material).
HVI®power Conductor with pre-assembled head piece and loose connection element.
Weather-proof and UV-stabilised
Materiał przewodu: Cu
Materiał izolacji: PE
Materiał płaszcza: PE
Średnica przewodu Ø: 27 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Producent: DEHN
Typ: HVI P RIV 90 27 L6M SW
Nr kat.: 819160
lub podobny.

Certificates

 

Technical data

Materiał przewodu Cu
Materiał izolacji PE
Materiał płaszcza PE
Kolor przewodu black ●
Średnica przewodu Ø 27 mm
Minimalna długość do zamówienia 6 m
Maksymalna długość do zamówienia 35 m
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 819160 was added to Notepad.

Product 819160 was added to the cart.


Przewód HVI power (wstępnie zmontowany, montaż na zewnątrz rury wsporczej) do rury wsporczej HVI power z tworzywa sztucznego wzmocnionego włóknem szklanym / aluminium

HVI power Conductor pre-assembled for installation outside of tube with head piece and connection element (loosely enclosed).
Connection kit for installation of the HVI power Conductor on HVI power supporting tubes GRP / Al consists of threaded pins, connection part, heat-shrinkable sleeve and fixing ring with slotted conductor holder (Ø27 mm) for the sealing end (including cable ties).
Minimum order length 6 m, conductor length to be indicated when ordering (in steps of 0.5 m).

1 Product

Part No. 819165 HVI P RAV 90 27 L6M SW

GTIN 4013364272224, Customs tariff No. (EU): 85446010, Gross weight: 6.28 kg, PU: 1.00 szt.


Images

Additional information

HVI®power Conductor (pre-assembled for installation outside the supporting tube)
HVI®power Conductor
High-voltage-resistant down conductor for keeping the separation distance from conductive parts according to IEC 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (for solid material).
HVI®power Conductor with pre-assembled head piece and loose connection element.
Weather-proof and UV-stabilised
Materiał przewodu: Cu
Materiał izolacji: PE
Materiał płaszcza: PE
Średnica przewodu Ø: 27 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Producent: DEHN
Typ: HVI P RAV 90 27 L6M SW
Nr kat.: 819165
lub podobny.

Certificates

 

Technical data

Materiał przewodu Cu
Materiał izolacji PE
Materiał płaszcza PE
Kolor przewodu black ●
Średnica przewodu Ø 27 mm
Minimalna długość do zamówienia 6 m
Maksymalna długość do zamówienia 35 m
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 819165 was added to Notepad.

Product 819165 was added to the cart.


Przewód HVI power long (na bębnie)

The HVI power long Conductor for on-site assembly is delivered in a length of 100 m on a disposable plywood reel (diameter approx. 900 mm, width approx. 485 mm) including one Allen key.

1 Product

Part No. 819137 HVI P LO 90 27 L100M SW

GTIN 4013364152625, Customs tariff No. (EU): 85446010, Gross weight: 854.00 g/m, PU: 100.00 m


Images

Additional information

HVI®power long Conductor (on a reel)
HVI®power Conductor
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (solid building material).
Weather-resistant and UV stabilised
Materiał przewodu: Cu
Materiał izolacji: PE
Materiał płaszcza: PE
Średnica przewodu Ø: 27 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Producent: DEHN
Typ: HVI P LO 90 27 L100M SW
Nr kat.: 819137
lub podobny.

Certificates

 

Technical data

Materiał przewodu Cu
Materiał izolacji PE
Materiał płaszcza PE
Kolor przewodu black ●
Średnica przewodu Ø 27 mm
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 819137 was added to Notepad.

Product 819137 was added to the cart.


Przewód HVI power long (docinany na długość)

HVI power long Conductor cut to length for on-site assembly. The conductor is available in coil (Part No. 819 163) or on reel (Part No. 819 161).
Conductor length to be indicated when ordering (in steps of 0.5 m).

2 Products

Part No. 819163 HVI P LO 90 27 L6...35M SW

GTIN 4013364280199, Customs tariff No. (EU): 85446010, Gross weight: 5.65 kg, PU: 1.00 szt.


Images

Additional information

HVI®power long Conductor (cut to length), black
HVI®power Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance from conductive parts according to IEC/EN 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 6.0 - 35.0 m
Materiał przewodu: Cu
Materiał izolacji: PE
Materiał płaszcza: PE
Średnica przewodu Ø: 27 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Producent: DEHN
Typ: HVI P LO 90 27 L6...35M SW
Nr kat.: 819163
lub podobny.

Certificates

 

Technical data

Materiał przewodu Cu
Materiał izolacji PE
Materiał płaszcza PE
Kolor przewodu black ●
Średnica przewodu Ø 27 mm
Minimalna długość do zamówienia 6 m
Maksymalna długość do zamówienia 35 m
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 819163 was added to Notepad.

Product 819163 was added to the cart.

Part No. 819161 HVI P LO 90 27 L36...80M SW

GTIN 4013364281646, Customs tariff No. (EU): 85446010, Gross weight: 35.40 kg, PU: 1.00 szt.


Images

Additional information

HVI®power long Conductor (cut to length), black
HVI®power Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance from conductive parts according to IEC/EN 62305-3
Equivalent separation distance s =< 90 cm (in air)
or s =< 180 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 36.0 - 80.0 m
Materiał przewodu: Cu
Materiał izolacji: PE
Materiał płaszcza: PE
Średnica przewodu Ø: 27 mm
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Producent: DEHN
Typ: HVI P LO 90 27 L36...80M SW
Nr kat.: 819161
lub podobny.

Certificates

 

Technical data

Materiał przewodu Cu
Materiał izolacji PE
Materiał płaszcza PE
Kolor przewodu black ●
Średnica przewodu Ø 27 mm
Minimalna długość do zamówienia 36 m
Maksymalna długość do zamówienia 80 m
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>

Product 819161 was added to Notepad.

Product 819161 was added to the cart.


back to top