Part No. 785821 APS T AS CL2 SC
GTIN 4013364426979, Customs tariff No. (EU): 39269060, Gross weight: 544.94 g, PU: 1.00 szt.
PredecessorTechnical data
Colour | Transparent |
Material | Polycarbonate |
Thickness | 1.5 mm |
Incident energy after box test (after box test: class 2) (Eio ) | 423 kJ / m2 |
Arc energy (Warc ) | 318 kJ |
Visible light transmittance (VLT) | 74.4 ... 100 % |
Light transmittance class | 0 |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Part No. 785822 APS T AS 14C SC
GTIN 4013364426993, Customs tariff No. (EU): 39269060, Gross weight: 549.10 g, PU: 1.00 szt.
PredecessorTechnical data
Colour | Light grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Incident energy after box test (after box test: class 2) (Eio ) | 423 kJ / m2 |
Arc energy (Warc ) | 318 kJ |
Arc thermal performance value (ATPV) | 14 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Part No. 785823 APS T AS 25C SC
GTIN 4013364427013, Customs tariff No. (EU): 39269060, Gross weight: 546.28 g, PU: 1.00 szt.
PredecessorTechnical data
Colour | Grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Incident energy after box test (after box test: class 2) (Eio ) | 423 kJ / m2 |
Arc energy (Warc ) | 318 kJ |
Arc thermal performance value (ATPV) | 25 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Part No. 785824 APS T AS CL2 FS
GTIN 4013364426986, Customs tariff No. (EU): 39269060, Gross weight: 569.47 g, PU: 1.00 szt.
PredecessorTechnical data
Colour | Transparent |
Material | Polycarbonate |
Thickness | 1.5 mm |
Incident energy after box test (after box test: class 2) (Eio ) | 423 kJ / m2 |
Arc energy (Warc ) | 318 kJ |
Visible light transmittance (VLT) | 74.4 ... 100 % |
Light transmittance class | 0 |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Part No. 785825 APS T AS 14C FS
GTIN 4013364427006, Customs tariff No. (EU): 39269060, Gross weight: 574.43 g, PU: 1.00 szt.
PredecessorTechnical data
Colour | Light grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Incident energy after box test (after box test: class 2) (Eio ) | 423 kJ / m2 |
Arc energy (Warc ) | 318 kJ |
Arc thermal performance value (ATPV) | 14 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Part No. 785826 APS T AS 25C FS
GTIN 4013364427020, Customs tariff No. (EU): 39269060, Gross weight: 559.44 g, PU: 1.00 szt.
PredecessorTechnical data
Colour | Grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Incident energy after box test (after box test: class 2) (Eio ) | 423 kJ / m2 |
Arc energy (Warc ) | 318 kJ |
Arc thermal performance value (ATPV) | 25 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |