Your dashboard services.
Register to access all tools.

Obszar przyłączeniowy, przyłączenie do odseparowanego przewodu otokowego

Drążek dystansujący do przewodu HVI power

1 Product

Part No. 106814 DH ZS 27 D16 1500 GFK PA

GTIN 4013364381483, Customs tariff No. (EU): 85389099, Gross weight: 673.00 g, PU: 1.00 szt.


Images

Additional information

Spacer for HVI®power Conductor GRP
Spacer for HVI®power Conductor for the
variable sealing end range
For erection in two wedge-mounting concrete bases
Spacer (insulating clearance) made of glass-fibre
reinforced plastic (GRP) Ø16 mm
Material factor km = 0.7
Colour (lightgrey), UV stabilised
The spacers are dimensioned according to Eurocode
Materiał (uchwyt do drutu / adapter): poliamid
Długość: 1500 mm
Uchwyt do drutu: 27 mm
Gwint: M8
Spełnia wymagania normy: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Producent: DEHN
Typ: DH ZS 27 D16 1500 GFK PA
Nr kat.: 106814
lub podobny.

 

Technical data

Materiał drążka dystansującego tworzywo sztuczne wzmocnione włóknem szklanym
Materiał (uchwyt do drutu / adapter) poliamid
Liczba podstaw betonowych 2 (po 17 kg)
Długość 1500 mm
Długość izolacyjna 1475 mm
Uchwyt do drutu 27 mm
Gwint M8
Spełnia wymagania normy DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 106814 was added to Notepad.

Product 106814 was added to the cart.


MV Clamp

1 Product

Part No. 390209 MVK 200 8.10 SKM10X30 V2A

GTIN 4013364158245, Customs tariff No. (EU): 85389099, Gross weight: 103.50 g, PU: 1.00 szt.


Images

Additional information

MV clamp for round conductors
MV clamp for universal use as cross, T and parallel clamp, without intermediate plate for Rd, lightning current carrying capability up to 200 kA (10/350)
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Material thickness: 2.5 mm
Standard: based on EN 62561-1

Producent: DEHN
Typ: MVK 200 8.10 SKM10X30 V2A
Nr kat.: 390209
lub podobny.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Material thickness (t1) 2.5 mm
Screw d M10 x 30 mm
Material of screw / nut StSt

Product 390209 was added to Notepad.

Product 390209 was added to the cart.


Drążek dystansujący DEHNiso

2 Products

Part No. 106217 DIST 16 M10 675 GFK

GTIN 4013364128811, Customs tariff No. (EU): 85389099, Gross weight: 280.00 g, PU: 10.00 szt.

Predecessor

Images

Additional information

Air-termination rod, GRP/Al, with M10 thread, total length: 675 mm
Air-termination rod GRP/Al
in a wedged concrete base for installation of isolated air-termination systems e.g. on flat roofs.
For keeping the separartion distance according to IEC 62305-3 (VDE 0185-305-3).
Spacer rod made of glass-fibre reinforced plastic (GRP)
Ø16 mm, material factor km = 0.7
UV-stabilised, light grey
Variable type with M10 thread
e.g. for air-termination tip Part No. 100 001, air-termination tip with MV clamp Part No. 105 071
Total length: 675 mm
Insulating clearance: 635 mm
Material of air-termination rod / sleeve: Al
Material of spacer: GRP

Producent: DEHN
Typ: DIST 16 M10 675 GFK
Nr kat.: 106217
lub podobny.

Certificates

 

Technical data


Product 106217 was added to Notepad.

Product 106217 was added to the cart.

Part No. 106220 DIST 16 M10 1015 GFK

GTIN 4013364128828, Customs tariff No. (EU): 85389099, Gross weight: 410.00 g, PU: 10.00 szt.


Images

Additional information

Air-termination rod, GRP/Al, with M10 thread, total length: 1015 mm
Air-termination rod GRP/Al
in a wedged concrete base for installation of isolated air-termination systems e.g. on flat roofs.
For keeping the separartion distance according to IEC 62305-3 (VDE 0185-305-3).
Spacer rod made of glass-fibre reinforced plastic (GRP)
Ø16 mm, material factor km = 0.7
UV-stabilised, light grey
Variable type with M10 thread
e.g. for air-termination tip Part No. 100 001, air-termination tip with MV clamp Part No. 105 071
Total length: 1015 mm
Insulating clearance: 975 mm
Material of air-termination rod / sleeve: Al
Material of spacer: GRP

Producent: DEHN
Typ: DIST 16 M10 1015 GFK
Nr kat.: 106220
lub podobny.

Certificates

 

Technical data


Product 106220 was added to Notepad.

Product 106220 was added to the cart.


Statyw składany z przyłączem wyrównawczym do przewodu HVI power (długość zmiennego obszaru przyłączeniowego 900 - 1800 mm)

1 Product

Part No. 105468 V DBS RA320 PAE 27 V 600 1180 V2A

GTIN 4013364381582, Customs tariff No. (EU): 85389099, Gross weight: 3.74 kg, PU: 1.00 szt.


Images

Additional information

Tripod with EB element length max. 1180mm
Variable tripod for implementing the variable
sealing end of the HVI power Conductor
With double cleat for connecting 2x Rd 8-10 mm.
Concrete base (Part No. 102 010, weight 17 kg) and
support plate (Part No. 102 050) must be ordered
separately.
Materiał statywu: stal nierdzewna
Uchwyt do drutu: 27 mm
Zakres regulacji drążka dystansującego: 600-1180 mm
Długość zmiennego obszaru przyłączeniowego: 900-1500 mm
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; długość 900 mm): 170 km/h
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; długość 1500 mm): 104 km/h
Spełnia wymagania normy: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Producent: DEHN
Typ: V DBS RA320 PAE 27 V 600 1180 V2A
Nr kat.: 105468
lub podobny.

Certificates

 

Technical data

Materiał statywu stal nierdzewna
Promień (statyw) 320 mm
Liczba podstaw betonowych 3 (po 8,5 kg)
Uchwyt do drutu 27 mm
Zakres regulacji drążka dystansującego 600-1180 mm
Długość zmiennego obszaru przyłączeniowego 900-1500 mm
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; długość 900 mm) 170 km/h
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; długość 1500 mm) 104 km/h
Spełnia wymagania normy DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105468 was added to Notepad.

Product 105468 was added to the cart.


Statyw składany z przyłączem wyrównawczym do przewodu HVI power (długość zmiennego obszaru przyłączeniowego 1500 - 1800 mm)

1 Product

Part No. 105467 V DBS RA320 PAE 27 V 750 1510 V2A

GTIN 4013364381599, Customs tariff No. (EU): 85389099, Gross weight: 4.19 kg, PU: 1.00 szt.


Images

Additional information

Tripod with EB element length max. 1510mm
Variable tripod for establishing the variable
sealing end of the HVI power Conductor
With UNI earthing clamp for connecting
1x Rd 8-10 mm and 1x conductor 4-50 mm²
Concrete base (Part No. 102 010, weight 8.5 kg) and
base plate (Part No. 102 060) must be ordered
separately.
Materiał statywu: stal nierdzewna
Podstawka wspornika (drut): 27 mm
Zakres regulacji drążka dystansującego: 750-1510 mm
Długość zmiennego obszaru przyłączeniowego: 1500-1800 mm
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; l = 1500 mm): 104 km/h
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; l = 1800 mm): 93 km/h
Spełnia wymagania normy: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Producent: DEHN
Typ: V DBS RA320 PAE 27 V 750 1510 V2A
Nr kat.: 105467
lub podobny.

Certificates

 

Technical data

Materiał statywu stal nierdzewna
Promień (statyw) 320 mm
Liczba podstaw betonowych 3 (po 8,5 kg)
Podstawka wspornika (drut) 27 mm
Zakres regulacji drążka dystansującego 750-1510 mm
Długość zmiennego obszaru przyłączeniowego 1500-1800 mm
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; l = 1500 mm) 104 km/h
Maksymalne obciążenie wiatrem (3 podstawy po 8,5 kg; l = 1800 mm) 93 km/h
Spełnia wymagania normy DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105467 was added to Notepad.

Product 105467 was added to the cart.


Drążek dystansujący z przyłączem wyrównawczym do przewodu HVI power (długość zmiennego obszaru przyłączeniowego 350-900 mm)

1 Product

Part No. 105462 DIDH PAE 27 D16 1270 AL V2A

GTIN 4013364381537, Customs tariff No. (EU): 85389099, Gross weight: 892.00 g, PU: 1.00 szt.


Images

Additional information

Spacer with EB element length 1270mm
Spacer for implementing the variable
sealing end of the HVI power Conductor
With MV clamp for connection of
Rd 16 mm / Rd 8-10 mm.
Concrete base (Part No. 102 010, weight 17 kg) and
support plate (Part No. 102 050) must be ordered
separately.
Materiał drążka dystansującego: Al
Długość drążka dystansującego: 1270
Uchwyt do drutu: 27 mm
Materiał wspornika przewodu: stal nierdzewna
Zakres zacisku MV (drut): 8-10 / 16 mm
Materiał zacisku: Al
Długość zmiennego obszaru przyłączeniowego: 350-900 mm
Maksymalne obciążenie wiatrem (1 podstawa po 17 kg; długość 900 mm): 100 km/h
Maksymalne obciążenie wiatrem (2 podstawy po 17 kg; długość 900 mm): 141 km/h
Spełnia wymagania normy: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Producent: DEHN
Typ: DIDH PAE 27 D16 1270 AL V2A
Nr kat.: 105462
lub podobny.

Certificates

 

Technical data

Materiał drążka dystansującego Al
Długość drążka dystansującego 1270
Uchwyt do drutu 27 mm
Materiał wspornika przewodu stal nierdzewna
Zakres zacisku MV (drut) 8-10 / 16 mm
Materiał zacisku Al
Długość zmiennego obszaru przyłączeniowego 350-900 mm
Maksymalne obciążenie wiatrem (1 podstawa po 17 kg; długość 900 mm) 100 km/h
Maksymalne obciążenie wiatrem (2 podstawy po 17 kg; długość 900 mm) 141 km/h
Spełnia wymagania normy DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105462 was added to Notepad.

Product 105462 was added to the cart.


back to top