Part No. 472415 PAS EX 7AP SET
GTIN 4013364470590, Customs tariff No. (EU): 85359000, Gross weight: 3.23 kg, PU: 1.00 szt.
Technical data
Connection Rd/Fl | 1x flat conductor 30/40 mm or 1x round conductor 10 mm |
Connection connecting clamp | 4x 4-16 mm² |
Connection cable lug | 1x flexible / rigid conductor 16-95mm² |
Dimensions | 382 x 140 x 101 mm |
Lightning impulse current (10/350 µs) StSt (V4A) 30x3.5 mm / 40x5 mm | 2HExIIC 75 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn 30x3.5 mm/40x5 mm | 1HExIIC 100 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) StSt (V4A) Ø10 mm | NExIIC 50 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn Ø10 mm | 2HExIIC 75 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) Cu 16-95 mm2 | 1HExIIC 100 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) Cu 4-16 mm² (per core) | 3 kA (non-sparking) |
Nominal discharge current (8/20 µs) per core (In ) Cu 4-10 mm² | 10 kA (non-sparking) |
Nominal discharge current (8/20 µs) per core (In ) Cu 16 mm² | 15 kA (non-sparking) |
Max. short-circuit current (AC 50 Hz / DC / 5 s) StSt (V4A) 30x3.5 mm / 40x5 mm | 750 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn 30x3.5 mm / 40x5 mm | 1500 A / T4 |
Max. short-circuit current (AC 50 Hz /DC /5 s) StSt (V4A) Ø10 mm | 650 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn Ø10 mm | 1000 A / T4 |
Standard | IEC 62561-1 / CLC 50703-2 |
Part No. 472425 PAS EX 11AP SET
GTIN 4013364470606, Customs tariff No. (EU): 85359000, Gross weight: 3.82 kg, PU: 1.00 szt.
Technical data
Connection Rd/Fl | 1x flat conductor 30/40 mm or 1x round conductor 10 mm |
Connection connecting clamp | 4x 4-16 mm² |
Connection cable lug | 5x flexible / rigid conductor 16-95 mm² |
Dimensions | 522 x 140 x 101 mm |
Lightning impulse current (10/350 µs) StSt (V4A) 30x3.5 mm / 40x5 mm | 2HExIIC 75 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn 30x3.5 mm/40x5 mm | 1HExIIC 100 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) StSt (V4A) Ø10 mm | NExIIC 50 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn Ø10 mm | 2HExIIC 75 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) Cu 16-95 mm2 | 1HExIIC 100 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) Cu 4-16 mm² (per core) | 3 kA (non-sparking) |
Nominal discharge current (8/20 µs) per core (In ) Cu 4-10 mm² | 10 kA (non-sparking) |
Nominal discharge current (8/20 µs) per core (In ) Cu 16 mm² | 15 kA (non-sparking) |
Max. short-circuit current (AC 50 Hz / DC / 5 s) StSt (V4A) 30x3.5 mm / 40x5 mm | 750 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn 30x3.5 mm / 40x5 mm | 1500 A / T4 |
Max. short-circuit current (AC 50 Hz /DC /5 s) StSt (V4A) Ø10 mm | 650 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn Ø10 mm | 1000 A / T4 |
Standard | IEC 62561-1 / CLC 50703-2 |
Part No. 472410 PAS EX 1+5AP M10 V2A
GTIN 4013364470521, Customs tariff No. (EU): 85359000, Gross weight: 1.96 kg, PU: 1.00 szt.
Technical data
Connection Fl | 1x flat conductor 30/40mm |
Connection cable lug | 5x flexible / rigid conductor 16-95 mm² |
Dimensions | 382 x 140 x 65 mm |
Lightning impulse current (10/350 µs) StSt (V4A) 30x3.5 mm / 40x5 mm | 2HExIIC 75 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn 30x3.5 mm/40x5 mm | 1HExIIC 100 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) Cu 16-95 mm2 | 1HExIIC 100 kA (non-sparking) T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) StSt (V4A) 30x3.5 mm / 40x5 mm | 750 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn 30x3.5 mm / 40x5 mm | 1500 A / T4 |
Standard | IEC 62561-1 / CLC 50703-2 |
With regard to corrosion resistance, it must be checked whether the materials used for the PAS EX (e.g. Cu/galSn, StSt, polyamide, polyurethane ester) can be used in the existing ambient conditions. |
Part No. 472420 PAS EX 1+9AP M10 V2A
GTIN 4013364476059, Customs tariff No. (EU): 85359000, Gross weight: 2.50 kg, PU: 1.00 szt.
Technical data
Connection Fl | 1x flat conductor 30 / 40 mm |
Connection cable lug | 9x flexible / rigid conductor 16-95 mm² |
Dimensions | 522 x 140 x 65 mm |
Lightning impulse current (10/350 µs) StSt (V4A) 30x3.5 mm / 40x5 mm | 2HExIIC 75 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn 30x3.5 mm/40x5 mm | 1HExIIC 100 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) Cu 16-95 mm2 | 1HExIIC 100 kA (non-sparking) T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) StSt (V4A) 30x3.5 mm / 40x5 mm | 750 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn 30x3.5 mm / 40x5 mm | 1500 A / T4 |
Standard | IEC 62561-1 / CLC 50703-2 |
With regard to corrosion resistance, it must be checked whether the materials used for the PAS EX (e.g. Cu/galSn, StSt, polyamide, polyurethane ester) can be used in the existing ambient conditions. |
Part No. 472411 PAS EX 7AP M10 V2A
GTIN 4013364470460, Customs tariff No. (EU): 85359000, Gross weight: 1.65 kg, PU: 1.00 szt.
Technical data
Connection cable lug | 7x flexible / rigid conductor 16-95 mm² |
Dimensions | 382 x 140 x 50 mm |
Lightning impulse current (10/350 µs) Cu 16-95 mm2 | 1HExIIC 100 kA (non-sparking) T4 |
Standard | IEC 62561-1 / CLC 50703-2 |
With regard to corrosion resistance, it must be checked whether the materials used for the PAS EX (e.g. Cu/galSn, StSt, polyamide, polyurethane ester) can be used in the existing ambient conditions. |
Part No. 472421 PAS EX 11AP M10 V2A
GTIN 4013364470477, Customs tariff No. (EU): 85359000, Gross weight: 2.16 kg, PU: 1.00 szt.
Technical data
Connection cable lug | 11x flexible / rigid conductor 16-95 mm² |
Dimensions | 522 x 140 x 50 mm |
Lightning impulse current (10/350 µs) Cu 16-95 mm2 | 1HExIIC 100 kA (non-sparking) T4 |
Standard | IEC 62561-1 / CLC 50703-2 |
With regard to corrosion resistance, it must be checked whether the materials used for the PAS EX (e.g. Cu/galSn, StSt, polyamide, polyurethane ester) can be used in the existing ambient conditions. |
Part No. 472412 PAS EX AD 7 AP
GTIN 4013364470491, Customs tariff No. (EU): 85389099, Gross weight: 576.00 g, PU: 1.00 szt.
Technical data
Material | StSt |
Part No. 472422 PAS EX AD 11 AP
GTIN 4013364470507, Customs tariff No. (EU): 85389099, Gross weight: 658.00 g, PU: 1.00 szt.
Technical data
Material | StSt |
PAS EX CC
Push-in adapter for non-sparking, Ex equipotential bonding bar PAS EX for convenient connection of flexible conductors. For use in potentially explosive areas of Ex zones 1 and 2 (gases, vapours, mists) up to explosion group IIC as well as Ex zones 21 and 22 (dusts). Use indoors only permissible.
1 Product
Part No. 472497 PAS EX CC
GTIN 4013364470484, Customs tariff No. (EU): 85359000, Gross weight: 196.00 g, PU: 1.00 szt.
Technical data
Material | Polyamide |
Lightning impulse current (10/350 µs) Cu 4-16 mm² (per core) | 3 kA (non-sparking) |
Nominal discharge current (8/20 µs) per core (In ) Cu 4-10 mm² | 10 kA (non-sparking) |
Nominal discharge current (8/20 µs) per core (In ) Cu 16 mm² | 15 kA (non-sparking) |
Note: Non-sparking only ensured in connection with PAS EX ...! |
PAS EX R
Adapter for non-sparking Ex equipotential bonding bar PAS EX for connecting a round conductor. For use in potentially explosive areas of Ex zones 1 and 2 (gases, vapours, mists) up to explosion group IIC as well as Ex zones 21 and 22 (dusts). Both indoor and outdoor installation permissible.
1 Product
Part No. 472498 PAS EX R
GTIN 4013364476042, Customs tariff No. (EU): 85359000, Gross weight: 790.00 g, PU: 1.00 szt.
Technical data
Lightning impulse current (10/350 µs) StSt (V4A) Ø10 mm | NExIIC 50 kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn Ø10 mm | 2HExIIC 75 kA (non-sparking) T4 |
Max. short-circuit current (AC 50 Hz /DC /5 s) StSt (V4A) Ø10 mm | 650 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn Ø10 mm | 1000 A / T4 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
PAS EX FL
Adapter for non-sparking Ex equipotential bonding bar PAS EX for connecting a flat conductor. For use in potentially explosive areas of Ex zones 1 and 2 (gases, vapours, mists) up to explosion group IIC as well as Ex zones 21 and 22 (dusts). Both indoor and outdoor installation permissible.
1 Product
Part No. 472499 PAS EX FL
GTIN 4013364470514, Customs tariff No. (EU): 85359000, Gross weight: 408.00 g, PU: 1.00 szt.
Technical data
Lightning impulse current (10/350 µs) StSt (V4A) 30x3.5 mm / 40x5 mm | 2HExIIC 75kA (non-sparking) T4 |
Lightning impulse current (10/350 µs) St/tZn 30x3.5 mm/40x5 mm | 1HExIIC 100 kA (non-sparking) T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) StSt (V4A) 30x3.5 mm / 40x5 mm | 750 A / T4 |
Max. short-circuit current (AC 50 Hz / DC / 5 s) St/tZn 30x3.5 mm / 40x5 mm | 1500 A / T4 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
Part No. 472432 PKS 16 10 CUGALNISN
GTIN 4013364470538, Customs tariff No. (EU): 85359000, Gross weight: 16.33 g, PU: 3.00 szt.
Technical data
Material | Cu /gal (Ni)Sn |
Cable lug hole | M10 |
Conductor cross-section | 16 mm2 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
Part No. 472433 PKS 25 10 CUGALNISN
GTIN 4013364470545, Customs tariff No. (EU): 85359000, Gross weight: 19.67 g, PU: 3.00 szt.
Technical data
Material | Cu /gal (Ni)Sn |
Cable lug hole | M10 |
Conductor cross-section | 25 mm2 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
Part No. 472434 PKS 35 10 CUGALNISN
GTIN 4013364470552, Customs tariff No. (EU): 85359000, Gross weight: 34.33 g, PU: 3.00 szt.
Technical data
Material | Cu /gal (Ni)Sn |
Cable lug hole | M10 |
Conductor cross-section | 35 mm2 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
Part No. 472435 PKS 50 10 CUGALNISN
GTIN 4013364470569, Customs tariff No. (EU): 85359000, Gross weight: 51.67 g, PU: 3.00 szt.
Technical data
Material | Cu /gal (Ni)Sn |
Cable lug hole | M10 |
Conductor cross-section | 50 mm2 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
Part No. 472436 PKS 70 10 CUGALNISN
GTIN 4013364470576, Customs tariff No. (EU): 85359000, Gross weight: 68.00 g, PU: 3.00 szt.
Technical data
Material | Cu /gal (Ni)Sn |
Cable lug hole | M10 |
Conductor cross-section | 70 mm2 |
Note: Non-sparking only ensured in connection with PAS EX ...! |
Part No. 472437 PKS 95 10 CUGALNISN
GTIN 4013364470583, Customs tariff No. (EU): 85359000, Gross weight: 98.00 g, PU: 3.00 szt.
Technical data
Material | Cu /gal (Ni)Sn |
Cable lug hole | M10 |
Conductor cross-section | 95 mm2 |
Note: Non-sparking only ensured in connection with PAS EX ...! |