Insulating Blankets and Matting

  • Protection against accidental and direct contact with live parts
  • For covering adjacent live parts
  • Available in different lengths, widths, thicknesses and colours
  • Insulating rubber mats for insulating the operating location

Details

lorem ipsum

Further informations


Insulating Blankets (Plastic)

4 Products

Product No. 785465 ATK 135 50M NS

GTIN: 4013364088733, Customs tariff No.: 39204390, Gross weight: 41.50 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 50 m
Width 1350 mm
Thickness 0.5 mm
Colour Crystal clear

Product 785465 was added to Notepad.

Product 785465 was added to the cart.

4 Products

Product No. 785466 ATK 135 ..M NS

GTIN: 4013364088030, Customs tariff No.: 39204390, Gross weight: 0.83 g/mm, VPE: 1.00 mm

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 50 m *)
Width 1350 mm
Thickness 0.5 mm
Colour Crystal clear

Product 785466 was added to Notepad.

Product 785466 was added to the cart.

4 Products

Product No. 785467 ATK 120 25M NS

GTIN: 4013364088740, Customs tariff No.: 39204390, Gross weight: 38.00 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 25 m
Width 1200 mm
Thickness 1.0 mm
Colour Transparent

Product 785467 was added to Notepad.

Product 785467 was added to the cart.

4 Products

Product No. 785468 ATK 120 ..M NS

GTIN: 4013364088757, Customs tariff No.: 39204390, Gross weight: 0.00 m/mm, VPE: 1.00 mm

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 25 m *)
Width 1200 mm
Thickness 1.0 mm
Colour Transparent

Product 785468 was added to Notepad.

Product 785468 was added to the cart.


Insulating Blanket (EPDM Elastomer)

With VDE / GS label, flexible at low temperatures.

2 Products

Product No. 785471 ATN 140 10M NS

GTIN: 4013364088764, Customs tariff No.: 39204390, Gross weight: 20.00 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 10 m
Width 1400 mm
Thickness 1.0 mm
Colour Red ?

Product 785471 was added to Notepad.

Product 785471 was added to the cart.

2 Products

Product No. 785472 ATN 140 ..M NS

GTIN: 4013364087057, Customs tariff No.: 39204390, Gross weight: 1.95 g/mm, VPE: 1.00 mm

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 10 m *)
Width 1400 mm
Thickness 1.0 mm
Colour Red ?

Product 785472 was added to Notepad.

Product 785472 was added to the cart.


Wrapping Tape (EPDM Elastomer)

For covering insulators

1 Products

Product No. 785646 WBN 200 2,5M NS

GTIN: 4013364089174, Customs tariff No.: 39204310, Gross weight: 760.00 g, VPE: 1.00 Stk

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 2.5 m
Width 200 mm
Thickness 1.0 mm
Colour Red ?

Product 785646 was added to Notepad.

Product 785646 was added to the cart.


Insulating Rubber Mats for Insulating the Standing Surface

3 Products

Product No. 785455 IMG SI 1M NS

GTIN: 4013364088337, Customs tariff No.: 40082190, Gross weight: 3.60 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 1 m
Width 1000 mm
Thickness 3.0 mm
Colour Grey ?

Product 785455 was added to Notepad.

Product 785455 was added to the cart.

3 Products

Product No. 785457 IMG SI 10M NS

GTIN: 4013364087880, Customs tariff No.: 40082190, Gross weight: 36.00 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length 10 m
Width 1000 mm
Thickness 3.0 mm
Colour Grey ?

Product 785457 was added to Notepad.

Product 785457 was added to the cart.

3 Products

Product No. 785456 IMG SI ..M NS

GTIN: 4013364086821, Customs tariff No.: 40082190, Gross weight: 0.00 m/mm, VPE: 1.00 mm

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Length Any up to 10 m *)
Width 1000 mm
Thickness 3.0 mm
Colour Grey ?

Product 785456 was added to Notepad.

Product 785456 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more