Your dashboard services.
Register to access all tools.

Holders for Air-Termination Systems on Ridge and Hip Tiles

For air-termination rods or spacer bars with conductor holder, for protecting solar thermal modules, photovoltaic generators or other roof-mounted structures on steep roofs.
The holder is mounted using a tensioning strap. One clip is permanently fixed to one end of the tensioning strap. The holder can be adjusted to various types of ridge tiles using the adjustable clip at the other end.

Air-termination tips / rods or spacer bars have to be ordered separately.

The holders in combination with the metal air-termination tips / rods are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).

Single design

For air-termination tips (length 1000 mm) or spacer bars (GRP, Ø10 mm).

1 Product

Part No. 123110 HA 10 1F FG120.300 V2A

GTIN 4013364147911, Customs tariff No. (EU): 85389099, Gross weight: 321.00 g, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination tips or spacer bars, single design, StSt
Holder for air-termination tips or spacer bars (GRP Ø10 mm)
with conductor holder, for protecting solar thermal modules
or photovoltaic generators or other roof-mounted structures on pitched roofs.
The holder is mounted using a tensioning strap.
With a firmly attached clip on the
tensioning strap and another adjustable clip, the
holder can be attached to various ridge tile
shapes.
In combination with air-termination tips (length: 1000 mm, Ø10 mm)
and spacer bars made of GRP (length: 420 mm, Ø10 mm), the holders are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
Clamping range Rd: 10 mm
Tensioning range: 120-300 mm

Brand: DEHN
Type: HA 10 1F FG120.300 V2A
Part No.: 123110
or equivalent.

Certificates

 

Technical data

Clamping range Rd 10 mm
Tensioning range 120-300 mm
Material of fixing bush StSt

Product 123110 was added to Notepad.

Product 123110 was added to the cart.


Double design

For air-termination rods Ø16 / 10 mm, max. length of 1.5 m, incl. clamping piece for connecting round conductors Rd 6-10 mm.

1 Product

Part No. 123116 HA 16 2F FG120.300 V2A

GTIN 4013364147966, Customs tariff No. (EU): 85389099, Gross weight: 1.11 kg, PU: 1.00 pc(s)


Images

Additional information

Holder for air-termination tips or spacer bars, dual version, StSt
Holder for air-termination tips or air-termination rods, Ø16/10 mm,
max. length 1.5 m, for protecting solar thermal modules
or photovoltaic generators or other roof-mounted structures
on pitched roofs. The holder is mounted using a
tensioning strap. With a firmly attached clip on the
tensioning strap and another adjustable clip, the
holder can be attached to various ridge tile
shapes.
The holders are designed to Eurocode 1
(DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
Clamping range Rd: 16 mm
Tensioning range: 120-300 mm
Standard: EN 62561-1

Brand: DEHN
Type: HA 16 2F FG120.300 V2A
Part No.: 123116
or equivalent.

 

Technical data

Clamping range Rd 16 mm
Tensioning range 120-300 mm
Mounting distance (l1) approx. 280 / 350 / 420 mm
Material of fixing bush StSt

Product 123116 was added to Notepad.

Product 123116 was added to the cart.


back to top