Mounting Bracket for Installation on Metal Roofs

Mounting bracket, StSt, for installation on metal roofs for installing HVI air-termination systems or air-termination rods:

Mounting bracket for vertical mounting of air-termination systems on metal roofs with an inclination of max. 53°.

The bracket can be mounted on suitable, stable substructures. It is designed for up to 320 Nm torque.

For fastening of air-termination rods D40 as well as for attachment of DEHNcon-H systems with conductor installed on the inside.

Note: Mounting conditions on site must be clarified with the building constructor.

Details



1 Products

Product No. 105241 MDH D48 VB550.900 V2A

GTIN: 4013364361225, Customs tariff No.: 73089098, Gross weight: 5.26 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Mounting bracket StSt for installation on metal roofs
Mounting bracket for vertical installation of
HVI air-termination systems or air-termination rods
Material: StSt
Adjustment range: 550-900 mm
Roof pitch: 5-53°
Fastening by: holder HA M8 ... V2A

Brand: DEHN + SÖHNE
Type: MDH D48 VB550.900 V2A
Part No.: 105241
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt
Adjustment range 550-900 mm
Roof pitch 5-53°
Fastening by holder HA M8 ... V2A
Standard DIN EN 62561-1

Product 105241 was added to Notepad.

Product 105241 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more