Your dashboard services.
Register to access all tools.

DEHNcon-H Supporting Tube for HVI Conductor, Sub-roof Installation

Supporting tube for HVI Conductor for on-site assembly, air-termination rod, Al, Ø22 / 16 / 10 mm.

With air-termination rod

1 Product

Part No. 105281 SR D50 1950 FS22 16 10 2500 DSH GFK AL

GTIN 4013364260962, Customs tariff No. (EU): 85389099, Gross weight: 4.00 kg, PU: 1.00 pc(s)


Images

Additional information

DEHNcon-H supporting tube for HVI Conductor with air-termination rod, 2500 mm, GRP/Al
GRP/Al supporting tubes with internal sealing end for
the HVI Conductor for maintaining the
separation distance to electrically conductive parts as per
DIN EN 62305 (VDE 0185-305-3).
The supporting tubes are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 140 km/h.
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Material factor km = 0.7
Light grey colour, UV-stabilised, one-piece
combined with air-termination tip, Ø10 mm, length 2500 mm, made from Al
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: SR D50 1950 FS22 16 10 2500 DSH GFK AL
Part No.: 105281
or equivalent.

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 1955 mm
Length of air-termination rod 2500 mm
Outside diameter Ø GRP 50 mm
Max. gust wind speed 140 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105281 was added to Notepad.

Product 105281 was added to the cart.


back to top