Fixed Earthing Terminals

For installation into concrete as corrosion-free connection to the earth-termination system for protective equipotential bonding and / or functional equipotential bonding of the down conductor e.g. to the reinforcement of buildings.
For the double thread M10 and M12 mind the following minimum lengths of the screws:
35 mm of M10 (thread length 40 mm)
15 mm of M12 (thread length 20 mm)

– Connection possibility to the terminal axis e.g. by cross unit Part No. 319 201, or connecting clamp, e.g. Part No. 308 025 for the reinforcement
– Connection possibility for the equipotential busbar, e.g. by end pieces Part No. 390 499
– Connection possibility for flat conductors at the connection plate (front) by connection clamp Part No. 478 141, or at the back of the fixed earthing terminal without connection axis, by connection clamp Part No. 478 129
– Connection axis screwed-in or press-fitted
– Snap-on plastic cover (yellow), sealed with pressure tested O-ring (test pressure 0.5 bar)

Details


Further informations


Type M

With connection axis (l = 180 mm, Ø10 mm).

2 Products

Product No. 478011 EFPM M10 12 V4A L230 STTZN

GTIN: 4013364033054, Customs tariff No.: 85389099, Gross weight: 312.50 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type M, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type M with connection axis (l= 180 mm, Ø10 mm)

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of axis: St/tZn
Short-circuit current (50 Hz): 6.5 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A L230 STTZN
Part No.: 478011
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of axis St/tZn
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 6.5 kA
Standard EN 62561-1

Product 478011 was added to Notepad.

Product 478011 was added to the cart.

2 Products

Product No. 478019 EFPM M10 12 V4A L230 V2A

GTIN: 4013364072107, Customs tariff No.: 85389099, Gross weight: 310.10 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type M, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type M with connection axis (l= 180 mm, Ø10 mm)

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of axis: StSt
Short-circuit current (50 Hz): 3.9 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A L230 V2A
Part No.: 478019
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of axis StSt
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 3.9 kA
Standard EN 62561-1

Product 478019 was added to Notepad.

Product 478019 was added to the cart.


Type M without connection axis

1 Products

Product No. 478012 EFPM M10 12 V4A

GTIN: 4013364069183, Customs tariff No.: 85389099, Gross weight: 192.00 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type M, without conn. axis, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type without terminal axis


Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Short-circuit current (50 Hz): 9.3 kA (with copper cable lug)
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A
Part No.: 478012
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 9.3 kA (with copper cable lug)
Standard EN 62561-1

Product 478012 was added to Notepad.

Product 478012 was added to the cart.


Type M press-fitted

Connection axis (l = 180 mm, Ø10 mm).

2 Products

Product No. 478041 EFPM M10 12 V4A L245 VP STTZN

GTIN: 4013364105157, Customs tariff No.: 85389099, Gross weight: 318.90 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type M, pressed, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type M with compressed terminal axis (l= 180 mm, Ø10 mm)
Connection thread: M10 / M12
Material of plate: NIRO (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of axis: St/tZn
Short-circuit current (50 Hz): 3.7 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A L245 VP STTZN
Part No.: 478041
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate NIRO (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of axis St/tZn
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 3.7 kA
Standard EN 62561-1

Product 478041 was added to Notepad.

Product 478041 was added to the cart.

2 Products

Product No. 478049 EFPM M10 12 V4A L245 VP V2A

GTIN: 4013364105164, Customs tariff No.: 85389099, Gross weight: 318.10 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type M, pressed, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type M with compressed terminal axis (l= 180 mm, Ø10 mm)

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of axis: StSt
Short-circuit current (50 Hz): 3.3 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A L245 VP V2A
Part No.: 478049
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of axis StSt
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 3.3 kA
Standard EN 62561-1

Product 478049 was added to Notepad.

Product 478049 was added to the cart.


Type M press-fitted with additional water barrier

Against penetration of water along the axis into the wall (tested with 5 bar compressed air according to EN 62561-5 and 1 bar pressure water).

1 Products

Product No. 478051 EFPM M10 12 V4A WS L245 VP STTZN

GTIN: 4013364124448, Customs tariff No.: 85389099, Gross weight: 370.00 g, VPE: 1.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal Type M, pressed, water barrier, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type M with press-fitted connection axis and additional water barrier against penetration of water along the axis into the wall
(Tested with compressed air 5 bar according to FprEN 62561-5 (06.2008 edition))
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of axis: St/tZn
Short-circuit current (50 Hz): 3.7 kA
Material of water barrier : PVC
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A WS L245 VP STTZN
Part No.: 478051
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of axis St/tZn
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 3.7 kA
Material of water barrier PVC
Standard EN 62561-1

Product 478051 was added to Notepad.

Product 478051 was added to the cart.


Type M with MV clamp

For round conductors 8-10 mm, space saving installation in the formwork.

1 Products

Product No. 478112 EFPM M10 12 V4A MVK8.10 V2A

GTIN: 4013364118140, Customs tariff No.: 85389099, Gross weight: 286.40 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type M, with MV clamp, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type M with MV clamp for round conductors (8-10 mm), design requires only little space in the shuttering

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Short-circuit current (50 Hz): 9.3 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPM M10 12 V4A MVK8.10 V2A
Part No.: 478112
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Connection plate Ø 80 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 9.3 kA
Standard EN 62561-1

Product 478112 was added to Notepad.

Product 478112 was added to the cart.


Type K

With plastic ring and connection axis (l = 180 mm, Ø10 mm).

1 Products

Product No. 478200 EFPK M10 12 V4A L230 STTZN

GTIN: 4013364035652, Customs tariff No.: 85389099, Gross weight: 278.20 g, VPE: 10.00 Stk

Predecessor

Images

Additional information

Fixed earthing terminal of type K, StSt (V4A), M10/M12
Fixed earthing terminal
For connecting e.g. the down conductor to the reinforcement of buildings or to the earth-termination system for protective and/or functional equipotential bonding
Type K with plastic ring and connection axis (l= 180 mm, Ø10 mm)
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of axis: St/tZn
Short-circuit current (50 Hz): 6.5 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: EFPK M10 12 V4A L230 STTZN
Part No.: 478200
or equivalent.

Certificates

Meta-Data

Technical data

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of axis St/tZn
Connection plate Ø 46 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 6.5 kA
Standard EN 62561-1

Product 478200 was added to Notepad.

Product 478200 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more