Earth Rods

For implementing earth-termination systems for down conductors or transformer stations.Features:
  • No cross section thickening at the coupling point
  • Self-locking coupling
  • Corrosion resistance
  • Easier storage and transport
  • Universal application according to local soil conditions
  • Constant resistance values
  • Easy driving-in by vibration hammer

Details

lorem ipsum

Further informations


Type S

With lead ball in the coupling.

3 Products

Product No. 620150 TE 20 1500 S STTZN

GTIN: 4013364021808, Customs tariff No.: 85389099, Gross weight: 3.64 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type S, St/tZn, rod length: 1500 mm
Earth rod for installing earth-termination systems for down conductors or transformer stations
Type S, with lead ball in the coupling
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (50 Hz): 7.9 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 20 1500 S STTZN
Part No.: 620150
or equivalent.

Certificates

Meta-Data

Technical data

Material St/tZn
Rod length (l1 ) 1500 mm
Diameter Ø (d1 ) 20 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 7.9 kA
Standard EN 62561-2

Product 620150 was added to Notepad.

Product 620150 was added to the cart.

3 Products

Product No. 619157 TE 20 1500 BK ST CU

GTIN: 4013364021891, Customs tariff No.: 85389099, Gross weight: 3.70 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type S, St/Cu, rod length: 1500 mm
Earth rod for installing earth-termination systems for down conductors or transformer stations

Material: St / Cu
Rod length: 1500 mm
Diameter Ø: 20 mm
Cu layer: min 0.25 mm
Short-circuit current (50 Hz): 7.9 kA

Brand: DEHN + SÖHNE
Type: TE 20 1500 BK ST CU
Part No.: 619157
or equivalent.

Certificates

Meta-Data

Technical data

Material St / Cu
Rod length (l1 ) 1500 mm
Diameter Ø (d1 ) 20 mm
Cu layer min 0.25 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 7.9 kA

Product 619157 was added to Notepad.

Product 619157 was added to the cart.

3 Products

Product No. 625150 TE 25 1500 S STTZN

GTIN: 4013364021815, Customs tariff No.: 85389099, Gross weight: 5.64 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type S, St/tZn, rod length: 1500 mm
Earth rod for installing earth-termination systems for down conductors or transformer stations
Type S, with lead ball in the coupling
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 25 mm
Short-circuit current (50 Hz): 12.3 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 25 1500 S STTZN
Part No.: 625150
or equivalent.

Certificates

Meta-Data

Technical data

Material St/tZn
Rod length (l1 ) 1500 mm
Diameter Ø (d1 ) 25 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 12.3 kA
Standard EN 62561-2

Product 625150 was added to Notepad.

Product 625150 was added to the cart.


Type Z

With triple knurled pin (coupling with especially high tensile strength).

4 Products

Product No. 620101 TE 20 1000 Z STTZN

GTIN: 4013364021860, Customs tariff No.: 85389099, Gross weight: 2.50 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1000 mm
Diameter Ø: 20 mm
Short-circuit current (50 Hz): 7.9 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 20 1000 Z STTZN
Part No.: 620101
or equivalent.

Certificates

Meta-Data

Technical data

Material St/tZn
Rod length (l1 ) 1000 mm
Diameter Ø (d1 ) 20 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 7.9 kA
Standard EN 62561-2

Product 620101 was added to Notepad.

Product 620101 was added to the cart.

4 Products

Product No. 620151 TE 20 1500 Z STTZN

GTIN: 4013364021846, Customs tariff No.: 85389099, Gross weight: 3.70 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod Type Z St/tZn rod length 1500mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin
(especially tension-proof coupling)
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (50 Hz): 7.9 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 20 1500 Z STTZN
Part No.: 620151
or equivalent.

Certificates

Meta-Data

Technical data

Material St/tZn
Rod length (l1 ) 1500 mm
Diameter Ø (d1 ) 20 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 7.9 kA
Standard EN 62561-2

Product 620151 was added to Notepad.

Product 620151 was added to the cart.

4 Products

Product No. 625101 TE 25 1000 Z STTZN

GTIN: 4013364021877, Customs tariff No.: 85389099, Gross weight: 3.72 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1000 mm
Diameter Ø: 25 mm
Short-circuit current (50 Hz): 12.3 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 25 1000 Z STTZN
Part No.: 625101
or equivalent.

Certificates

Meta-Data

Technical data

Material St/tZn
Rod length (l1 ) 1000 mm
Diameter Ø (d1 ) 25 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 12.3 kA
Standard EN 62561-2

Product 625101 was added to Notepad.

Product 625101 was added to the cart.

4 Products

Product No. 625151 TE 25 1500 Z STTZN

GTIN: 4013364021853, Customs tariff No.: 85389099, Gross weight: 5.72 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1500 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 25 mm
Short-circuit current (50 Hz): 12.3 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 25 1500 Z STTZN
Part No.: 625151
or equivalent.

Certificates

Meta-Data

Technical data

Material St/tZn
Rod length (l1 ) 1500 mm
Diameter Ø (d1 ) 25 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 12.3 kA
Standard EN 62561-2

Product 625151 was added to Notepad.

Product 625151 was added to the cart.


Type AZ

With offset knurled pin.

2 Products

Product No. 620903 TE 20 1000 AZ V4A

GTIN: 4013364342859, Customs tariff No.: 85389099, Gross weight: 2.43 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type AZ, StSt (V4A), rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type AZ, with offset knurled pin
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Rod length: 1000 mm
Diameter Ø: 20 mm
Short-circuit current (50 Hz): 4.2 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 20 1000 AZ V4A
Part No.: 620903
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Rod length (l1 ) 1000 mm
Diameter Ø (d1 ) 20 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 4.2 kA
Standard EN 62561-2

Product 620903 was added to Notepad.

Product 620903 was added to the cart.

2 Products

Product No. 620902 TE 20 1500 AZ V4A

GTIN: 4013364021914, Customs tariff No.: 85389099, Gross weight: 3.67 kg, VPE: 6.00 Stk

Predecessor

Images

Additional information

Earth rod of type AZ, StSt (V4A), rod length: 1500 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type AZ, with offset knurled pin
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (50 Hz): 4.2 kA
Standard: EN 62561-2

Brand: DEHN + SÖHNE
Type: TE 20 1500 AZ V4A
Part No.: 620902
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Rod length (l1 ) 1500 mm
Diameter Ø (d1 ) 20 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 4.2 kA
Standard EN 62561-2

Product 620902 was added to Notepad.

Product 620902 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more